MFRC630: High-performance frontend for MIFARE® and NTAG® products in access control

  • This page contains information on a product that is not recommended for new designs.

Click image to open expanded view

Product Details

Features

Key Benefits

  • High-performance
  • Low-power card detection
  • Antenna connection with a minimum number of external components
  • Flexible and efficient power-saving modes
  • Included licenses for ISO/IEC 14443-A, MIFARE Classic® encryption in hardware with Crypto 1 IP licensing rights

RF standard compliance

  • ISO/IEC 14443A and MIFARE
  • NTAG
  • SmartMX® families

Supports all NXP IC products

  • MIFARE Ultralight®
  • MIFARE Classic with 1K and 4K memory
  • MIFARE DESFire® EV1 and MIFARE DESFire EV2
  • MIFARE Plus® EV1, complete NTAG family incl. NTAG I2C plus
  • Complete SmartMX family incl. SmartMX2 P40 and P60

Host interfaces

  • SPI
  • I²C-bus
  • RS-232 Serial UART

Documentation

Quick reference to our documentation types

1-10 of 17 documents

Compact List

Application Note (11)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?