NTAG® 5 Boost: NFC Forum-Compliant I²C Bridge for Tiny Devices

Roll over image to zoom in

Block Diagram

NTAG 5 boost block diagram

NTAG 5 boost block diagram

Features

Key Features

  • Active Load Modulation
  • AES mutual authentication
  • I²C target and controller channel
  • GPIO and PWM

NFC Interface

  • Fully NFC Forum Type 5 Tag compliant
  • 8-byte Unique Identifier
  • 32-byte reprogrammable originality signature

Host Interface

  • I²C controller and target interface supports up to 400 kHz
  • 2 GPIO’s
  • 2 Pulse Width Modulation output channel
  • Event Detection pin

Scalable Security

  • AES 128-bit mutual authentication
  • 32/64-bit password protection
  • Read-only locking
  • NFC silence
  • 3 configurable user memory areas
  • ECC-based reprogrammable originality signature

Memory

  • 2048 bytes user memory
  • 256 bytes SRAM

Comparison Table

Feature NTAG 21xF NTAG 5 switch NTAG I²C plus NTAG 5 link NTAG 5 boost
NFC Forum type tag 2 5 2 5 5
Max. interface speed - NFC/I²C 106 kbps/- 53 kbps/- 106 kbps/400 kHz 53 kbps/400 kHz 53 kbps/400 kHz
Memory size 144 or 888 bytes 512 bytes 888 or 1912 bytes
64 bytes SRAM
2048 bytes
256 bytes SRAM
2048 bytes
256 bytes SRAM
Memory protection
from NFC perspective
Read only locking and
32-bit PWD
Read only locking and
32- or 64-bit PWD
Read only locking and
32-bit PWD
Read only locking and
32- or 64-bit PWD
AES mutual authentication*
Read only locking and
32- or 64-bit PWD or
AES mutual auth.
Memory protection
from connected host
- - Restrict access to NFC
password protected area
32-bit PWD 32-bit PWD
Memory areas 2 3 2 3 3
Originality Signature fixed re-programmable fixed re-programmable re-programmable
Energy harvesting - regulated up to 30 mW yes
up to 15 mW
regulated up to 30 mW when used as passive
regulated up to 30 mW
Wired Interface Field Detect Pin PWM, GPIO; Event Detect Pin I²C target; Event Detect Pin PWM; GPIO; I²C target, I²C transparent controller*; Event detection PWM; GPIO; I²C target, I²C transparent controller; Event detection
Typical stand-by and hard-power-down values - 6 µA/0,25 µA - 6 µA/0,25 µA 10 µA/0,25 µA
Active load modulation - - - - yes, when VCC supplied
Temperature range -25°C to +70°C -40°C to +85°C -40°C to +105°C -40°C to +85°C -40°C to +85°C

* Only available for NTP5332

Buy/Parametrics










































































































N true 0 PSPNTAG5-BOOSTen 11 Application Note Application Note t789 7 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 2 en_US en_US en Data Sheet Data Sheet 1 1 3.3 Chinese NTAG 5, boost, NFC Forum-compliant I²C bridge for tiny decives NXP's NTAG 5 family is optimized for IoT, consumer and industrial applications. With its unique features on top of scaleable security, this tag links tiny, sealed devices to the IoT as secure as you like. Final configuration or parametrization in the supply chain or the store needs just one tap. 1579512134452707587759zh PSP 1.2 MB None None documents None 1579512134452707587759 /docs/zh/data-sheet/NTA5332.pdf 1246773 /docs/zh/data-sheet/NTA5332.pdf NTA5332 documents N N 2020-01-20 NTAG<sup>&reg;</sup> 5 boost - NFC Forum-compliant I<sup>2</sup>C bridge for tiny devices /docs/zh/data-sheet/NTA5332.pdf /docs/zh/data-sheet/NTA5332.pdf Data Sheet N 980000996212993340 2022-12-07 zh Jul 3, 2020 980000996212993340 Data Sheet Y N NTAG<sup>&reg;</sup> 5 boost - NFC Forum-compliant I<sup>2</sup>C bridge for tiny devices 3.3 English NTAG 5, boost, NFC Forum-compliant I²C bridge for tiny decives NXP's NTAG 5 family is optimized for IoT, consumer and industrial applications. With its unique features on top of scaleable security, this tag links tiny, sealed devices to the IoT as secure as you like. Final configuration or parametrization in the supply chain or the store needs just one tap. 1579512134452707587759 PSP 1.2 MB None None documents None 1579512134452707587759 /docs/en/data-sheet/NTA5332.pdf 1246773 /docs/en/data-sheet/NTA5332.pdf NTA5332 documents N N 2020-01-20 NTAG<sup>&reg;</sup> 5 boost - NFC Forum-compliant I<sup>2</sup>C bridge for tiny devices /docs/en/data-sheet/NTA5332.pdf /docs/en/data-sheet/NTA5332.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jul 3, 2020 980000996212993340 Data Sheet Y N NTAG<sup>&reg;</sup> 5 boost - NFC Forum-compliant I<sup>2</sup>C bridge for tiny devices Reference Manual Reference Manual 2 2 1.1 English This application note describes the usage of the Android Application developed to interact with the NTAG 5. There are four different use cases defined to explore some of the new features added in this product. 1579525419854743779158 PSP 1.1 MB Registration without Disclaimer None documents Extended 1579525419854743779158 /secured/assets/documents/en/reference-manual/RM00221.pdf 1125990 /secured/assets/documents/en/reference-manual/RM00221.pdf RM00221 documents Y N 2020-01-20 NTAG 5 - Android Application development /webapp/Download?colCode=RM00221 /secured/assets/documents/en/reference-manual/RM00221.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en May 7, 2020 500633505221135046 Reference Manual Y N NTAG 5 - Android Application development 3 1.0 English This application note describes the usage of the FRDM-KW41Z firmware developed to interact with the NTAG 5 IC. There are four different use cases defined to explore some of the new features added in this product. 1579525677466722119227 PSP 2.6 MB Registration without Disclaimer None documents Extended 1579525677466722119227 /secured/assets/documents/en/reference-manual/RM00222.pdf 2596091 /secured/assets/documents/en/reference-manual/RM00222.pdf RM00222 documents Y N 2020-01-20 NTAG 5 - Firmware development for KW41Z /webapp/Download?colCode=RM00222 /secured/assets/documents/en/reference-manual/RM00222.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Jan 9, 2020 500633505221135046 Reference Manual Y N NTAG 5 - Firmware development for KW41Z Application Note Application Note 7 4 1.2 English Guidelines for designing applications using NTAG 5 energy harvesting capabilities. 1579518740537720234642 PSP 3.9 MB None None documents None 1579518740537720234642 /docs/en/application-note/AN12365.pdf 3940902 /docs/en/application-note/AN12365.pdf AN12365 documents N N 2020-01-20 NTAG 5 - How to use energy harvesting /docs/en/application-note/AN12365.pdf /docs/en/application-note/AN12365.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 18, 2020 645036621402383989 Application Note Y N NTAG 5 - How to use energy harvesting 5 1.2 English This application note shows the use of MIFARE SAM AV3 in combination with NTAG 5, ICODE DNA and UCODE DNA 1579766771618735824388 PSP 477.6 KB None None documents None 1579766771618735824388 /docs/en/application-note/AN12698.pdf 477553 /docs/en/application-note/AN12698.pdf AN12698 documents N N 2020-01-23 MIFARE SAM AV3 for NTAG 5, ICODE DNA and UCODE DNA /docs/en/application-note/AN12698.pdf /docs/en/application-note/AN12698.pdf Application Note N 645036621402383989 2023-06-19 pdf N en Mar 12, 2020 645036621402383989 Application Note Y N MIFARE SAM AV3 for NTAG 5, ICODE DNA and UCODE DNA 6 1.0 English Layout design recommendations to get optimal results on EMI, FCC and CE certifications 1579524249729714261755 PSP 1.4 MB None None documents None 1579524249729714261755 /docs/en/application-note/AN12428.pdf 1440546 /docs/en/application-note/AN12428.pdf AN12428 documents N N 2020-01-20 NTAG 5 Application design recommendations to achieve optimal EMI immunity /docs/en/application-note/AN12428.pdf /docs/en/application-note/AN12428.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 9, 2020 645036621402383989 Application Note Y N NTAG 5 Application design recommendations to achieve optimal EMI immunity 7 1.0 English NTP5332 and NTA5332 can act as a transparent I2C channel. NFC enabled devices can exchange data with I2C targets without the help of an μC. 1579519241385725059661 PSP 282.9 KB None None documents None 1579519241385725059661 /docs/en/application-note/AN12368.pdf 282895 /docs/en/application-note/AN12368.pdf AN12368 documents N N 2020-01-20 NTAG 5 link - I<sup>2</sup>C controller mode /docs/en/application-note/AN12368.pdf /docs/en/application-note/AN12368.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 9, 2020 645036621402383989 Application Note Y N NTAG 5 link - I<sup>2</sup>C controller mode 8 1.0 Chinese Guidelines for configuring NTAG 5 memory and how to set security levels. 1579518960135713466527zh PSP 192.1 KB None None documents None 1579518960135713466527 /docs/zh/application-note/AN12366.pdf 192090 /docs/zh/application-note/AN12366.pdf AN12366 documents N N 2020-01-20 NTAG 5 - Memory configuration and scalable security /docs/zh/application-note/AN12366.pdf /docs/zh/application-note/AN12366.pdf Application Note N 645036621402383989 2024-10-22 zh Jan 9, 2020 645036621402383989 Application Note Y N 如何配置NTAG 5的内存和可扩展安全性 1.0 English Guidelines for configuring NTAG 5 memory and how to set security levels. 1579518960135713466527 PSP 192.1 KB None None documents None 1579518960135713466527 /docs/en/application-note/AN12366.pdf 192090 /docs/en/application-note/AN12366.pdf AN12366 documents N N 2020-01-20 NTAG 5 - Memory configuration and scalable security /docs/en/application-note/AN12366.pdf /docs/en/application-note/AN12366.pdf Application Note N 645036621402383989 2024-10-22 pdf N en Jan 9, 2020 645036621402383989 Application Note Y N NTAG 5 - Memory configuration and scalable security 9 1.0 English How to transfer data, Pass-through, SRAM, PHDC, memory arbitration 1579518528526709418469 PSP 758.0 KB None None documents None 1579518528526709418469 /docs/en/application-note/AN12364.pdf 757990 /docs/en/application-note/AN12364.pdf AN12364 documents N N 2020-01-20 NTAG 5 - Bidirectional data exchange /docs/en/application-note/AN12364.pdf /docs/en/application-note/AN12364.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 9, 2020 645036621402383989 Application Note Y N NTAG 5 - Bidirectional data exchange 10 1.2 English Guidelines for designing applications using general-purpose input/output, pulse width modulation and event detection capabilities. 1579517924278718999972 PSP 2.5 MB None None documents None 1579517924278718999972 /docs/en/application-note/AN11203.pdf 2540672 /docs/en/application-note/AN11203.pdf AN11203 documents N N 2020-01-20 NTAG 5 - Use of PWM, GPIO and event detection /docs/en/application-note/AN11203.pdf /docs/en/application-note/AN11203.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 9, 2020 645036621402383989 Application Note Y N NTAG 5 - Use of PWM, GPIO and event detection Fact Sheet Fact Sheet 1 11 3 English The NTAG 5 is an NFC forum-compliant I2C bridge optimized for consumer and IoT applications with ultra-compact NFC footprint. 1559918448524733903818 PSP 2.4 MB None None documents None 1559918448524733903818 /docs/en/fact-sheet/NTAG5BOOSTFS.pdf 2419616 /docs/en/fact-sheet/NTAG5BOOSTFS.pdf NTAG5BOOSTFS documents N N 2019-06-07 NTAG<sup>&reg;</sup> 5 boost: NFC Forum Compliant I<sup>2</sup>C Bridge for Tiny Devices /docs/en/fact-sheet/NTAG5BOOSTFS.pdf /docs/en/fact-sheet/NTAG5BOOSTFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Jul 13, 2021 736675474163315314 Fact Sheet Y N NTAG<sup>&reg;</sup> 5 boost: NFC Forum Compliant I<sup>2</sup>C Bridge for Tiny Devices false 0 NTAG5-BOOST downloads en true 1 Y PSP Y Y Application Note 7 /docs/en/application-note/AN12365.pdf 2020-01-20 1579518740537720234642 PSP 4 May 18, 2020 Application Note Guidelines for designing applications using NTAG 5 energy harvesting capabilities. None /docs/en/application-note/AN12365.pdf English documents 3940902 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12365.pdf NTAG 5 - How to use energy harvesting /docs/en/application-note/AN12365.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N NTAG 5 - How to use energy harvesting 3.9 MB AN12365 N 1579518740537720234642 /docs/en/application-note/AN12698.pdf 2020-01-23 1579766771618735824388 PSP 5 Mar 12, 2020 Application Note This application note shows the use of MIFARE SAM AV3 in combination with NTAG 5, ICODE DNA and UCODE DNA None /docs/en/application-note/AN12698.pdf English documents 477553 None 645036621402383989 2023-06-19 N /docs/en/application-note/AN12698.pdf MIFARE SAM AV3 for NTAG 5, ICODE DNA and UCODE DNA /docs/en/application-note/AN12698.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N MIFARE SAM AV3 for NTAG 5, ICODE DNA and UCODE DNA 477.6 KB AN12698 N 1579766771618735824388 /docs/en/application-note/AN12428.pdf 2020-01-20 1579524249729714261755 PSP 6 Jan 9, 2020 Application Note Layout design recommendations to get optimal results on EMI, FCC and CE certifications None /docs/en/application-note/AN12428.pdf English documents 1440546 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12428.pdf NTAG 5 Application design recommendations to achieve optimal EMI immunity /docs/en/application-note/AN12428.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N NTAG 5 Application design recommendations to achieve optimal EMI immunity 1.4 MB AN12428 N 1579524249729714261755 /docs/en/application-note/AN12368.pdf 2020-01-20 1579519241385725059661 PSP 7 Jan 9, 2020 Application Note NTP5332 and NTA5332 can act as a transparent I2C channel. NFC enabled devices can exchange data with I2C targets without the help of an μC. None /docs/en/application-note/AN12368.pdf English documents 282895 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12368.pdf NTAG 5 link - I<sup>2</sup>C controller mode /docs/en/application-note/AN12368.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N NTAG 5 link - I<sup>2</sup>C controller mode 282.9 KB AN12368 N 1579519241385725059661 /docs/en/application-note/AN12366.pdf 2020-01-20 1579518960135713466527 PSP 8 Jan 9, 2020 Application Note Guidelines for configuring NTAG 5 memory and how to set security levels. None /docs/en/application-note/AN12366.pdf English documents 192090 None 645036621402383989 2024-10-22 N /docs/en/application-note/AN12366.pdf NTAG 5 - Memory configuration and scalable security /docs/en/application-note/AN12366.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N NTAG 5 - Memory configuration and scalable security 192.1 KB AN12366 N 1579518960135713466527 /docs/en/application-note/AN12364.pdf 2020-01-20 1579518528526709418469 PSP 9 Jan 9, 2020 Application Note How to transfer data, Pass-through, SRAM, PHDC, memory arbitration None /docs/en/application-note/AN12364.pdf English documents 757990 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12364.pdf NTAG 5 - Bidirectional data exchange /docs/en/application-note/AN12364.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N NTAG 5 - Bidirectional data exchange 758.0 KB AN12364 N 1579518528526709418469 /docs/en/application-note/AN11203.pdf 2020-01-20 1579517924278718999972 PSP 10 Jan 9, 2020 Application Note Guidelines for designing applications using general-purpose input/output, pulse width modulation and event detection capabilities. None /docs/en/application-note/AN11203.pdf English documents 2540672 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11203.pdf NTAG 5 - Use of PWM, GPIO and event detection /docs/en/application-note/AN11203.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N NTAG 5 - Use of PWM, GPIO and event detection 2.5 MB AN11203 N 1579517924278718999972 Data Sheet 1 /docs/en/data-sheet/NTA5332.pdf 2020-01-20 1579512134452707587759 PSP 1 Jul 3, 2020 Data Sheet NTAG 5, boost, NFC Forum-compliant I²C bridge for tiny decives NXP's NTAG 5 family is optimized for IoT, consumer and industrial applications. With its unique features on top of scaleable security, this tag links tiny, sealed devices to the IoT as secure as you like. Final configuration or parametrization in the supply chain or the store needs just one tap. None /docs/en/data-sheet/NTA5332.pdf English documents 1246773 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/NTA5332.pdf NTAG<sup>&reg;</sup> 5 boost - NFC Forum-compliant I<sup>2</sup>C bridge for tiny devices /docs/en/data-sheet/NTA5332.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.3 N N NTAG<sup>&reg;</sup> 5 boost - NFC Forum-compliant I<sup>2</sup>C bridge for tiny devices 1.2 MB NTA5332 N 1579512134452707587759 Fact Sheet 1 /docs/en/fact-sheet/NTAG5BOOSTFS.pdf 2019-06-07 1559918448524733903818 PSP 11 Jul 13, 2021 Fact Sheet The NTAG 5 is an NFC forum-compliant I2C bridge optimized for consumer and IoT applications with ultra-compact NFC footprint. None /docs/en/fact-sheet/NTAG5BOOSTFS.pdf English documents 2419616 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/NTAG5BOOSTFS.pdf NTAG<sup>&reg;</sup> 5 boost: NFC Forum Compliant I<sup>2</sup>C Bridge for Tiny Devices /docs/en/fact-sheet/NTAG5BOOSTFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 3 N N NTAG<sup>&reg;</sup> 5 boost: NFC Forum Compliant I<sup>2</sup>C Bridge for Tiny Devices 2.4 MB NTAG5BOOSTFS N 1559918448524733903818 Reference Manual 2 /secured/assets/documents/en/reference-manual/RM00221.pdf 2020-01-20 1579525419854743779158 PSP 2 May 7, 2020 Reference Manual This application note describes the usage of the Android Application developed to interact with the NTAG 5. There are four different use cases defined to explore some of the new features added in this product. Registration without Disclaimer /secured/assets/documents/en/reference-manual/RM00221.pdf English documents 1125990 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=RM00221 NTAG 5 - Android Application development /secured/assets/documents/en/reference-manual/RM00221.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1.1 Y N NTAG 5 - Android Application development 1.1 MB RM00221 N 1579525419854743779158 /secured/assets/documents/en/reference-manual/RM00222.pdf 2020-01-20 1579525677466722119227 PSP 3 Jan 9, 2020 Reference Manual This application note describes the usage of the FRDM-KW41Z firmware developed to interact with the NTAG 5 IC. There are four different use cases defined to explore some of the new features added in this product. Registration without Disclaimer /secured/assets/documents/en/reference-manual/RM00222.pdf English documents 2596091 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=RM00222 NTAG 5 - Firmware development for KW41Z /secured/assets/documents/en/reference-manual/RM00222.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1.0 Y N NTAG 5 - Firmware development for KW41Z 2.6 MB RM00222 N 1579525677466722119227 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (7)
Data Sheet (1)
Fact Sheet (1)
Reference Manual (2)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?