2-Bit I3C-Bus Buffer with Bidirectional Voltage Level Translation

Click image to open expanded view

Block Diagram

Choose a diagram:

P3B1602DP Internal

2-Bit I3C-Bus Buffer with Bidirectional Voltage Level Translation Block Diagram

Typical Application

2-Bit I3C-Bus Buffer with Bidirectional Voltage Level Translation Block Diagram

Features

Key Features

  • Auto-direction sensing and bidirectional voltage-level translation
  • Longer one-shot pulse for driving larger capacitive loads with reduced ringing and overshoot
  • No power sequencing required
  • Maximum frequency (DDR datarate):
    • Open-drain: 3.4 MHz (6.8 Mbps)
    • Push-pull: 12.5 MHz (25 Mbps)
  • Support I3C/I²C/SMBus interfaces
  • Output Enable (OE) pin tolerant up to 3.63 V
  • Input/output (I/O) latch-up current: 100 mA per JESD 78

Electrostatic Discharge (ESD) Protection

  • Human Body Model (HBM), JEDEC standard JESD22-A114E Class 2: exceeds 2000 V
  • Charged Device Model (CDM), JEDEC standard JESD22-C101E: exceeds 500 V

Packages

  • TSSOP8 (3 x 3 x 1.1 mm)

Temperature Range

  • Specified from -40 °C to +125 °C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

Support

What do you need help with?