Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordThe S32Z and S32E real-time processors feature Arm® Cortex®-R52 split-lock processors for multitenant software integration plus lockstep Arm Cortex-M33 processors for system management, combining multi-core, real-time processing with core-to-pin hardware virtualization, DSP/ML processing, communications acceleration and Gigabit Ethernet switch with hardware security and ISO 26262 ASIL D safety.
The S32Z processors are ideal for safety processing and domain and zonal control, while the S32E processors are ideal for electric vehicle (xEV) control and smart actuation. The software-compatible S32Z and S32E processors help enable software-defined vehicles, reduce software integration complexity and enhance security and safety.
The S32Z and S32E processors are part of the NXP S32 Platform and are supported by a comprehensive third-party ecosystem and feature a minimum of 15 years of product longevity.
A real-time processor goes beyond traditional automotive microcontrollers to address real-time needs, maintaining the critical properly of safe, deterministic operation like an automotive microcontroller, but providing the unparalleled combination of gigahertz speed, multi-application isolation and memory expansion capabilities that are more characteristic of microprocessors. The S32Z and S32E are the first families in the new class of processors called “real-time processors”.
S32Z processors target safety processing and domain and zonal controllers. S32E processors target electric vehicle (xEV) control and smart actuation.
The S32Z and S32E families share many of the same capabilities with eight Arm® Cortex®-R52 processor cores with split-lock support, dual-core lockstep Cortex-M33 processor cores and a DSP/ML processor, along with communications acceleration, TSN Gigabit Ethernet switch and hardware security engine. They both support ISO/SAE 21434 cybersecurity and ISO 26262 ASIL D functional safety. However, the S32E family of processors offers additional capabilities (5V analog and I/Os with complex timers) to support actuation applications. The S32Z processors are ideal for safety processing and domain and zonal control, while the S32E processors are ideal for electric vehicle (xEV) control and smart actuation.
The S32Z and S32E processors are implemented in TSMC 16 nm FinFET technology.
The S32Z and S32E families provide real-time processing capabilities to complement the current S32K general-purpose microcontrollers and the S32G vehicle network processors. Together, all of the NXP S32 families offer customers a range of automotive processing solutions to meet the needs of vehicle architectures from the vehicle computer to the domain and zonal controllers, while also addressing safety processing.
The S32Z and S32E processors are supported by the S32 Design Studio, along with enablement software such as drivers, hypervisors, OSes and inter-processor communications. A vehicle integration platform called GreenVIP provides a software framework for accelerating real-time software integration, and the S32 safety software framework helps customers leverage the ASIL D safety features of the devices. There is also the GreenBox 3 hardware platform that hosts GreenVIP and applications software for silicon evaluation, software development and rapid prototyping.
Enabling the automotive industry's digital transformation through S32K together with managed cloud services and connected mobility solutions.
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
Excelfore offer protocol stacks for in-vehicle networking, and eSync® bidirectional pipeline for OTA updates and data gathering for the S32K family of automotive MCUs.
ISS delivers end-to-end, layered, embedded security solutions to protect intelligent devices and their supply chains.
Excelfore offer protocol stacks for in-vehicle networking, and eSync® bidirectional pipeline for OTA updates and data gathering for the S32K family of automotive MCUs.
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
Excelfore offer protocol stacks for in-vehicle networking, and eSync® bidirectional pipeline for OTA updates and data gathering for the S32K family of automotive MCUs.
ISS delivers end-to-end, layered, embedded security solutions to protect intelligent devices and their supply chains.
Safety-certified development tools uncover bugs faster and produce the highest-quality code for next-gen vehicle architectures, running bare-board or integrated with Green Hills' safety/security-certified real-time operation systems and virtualization, embedded cryptographic toolkit and design services.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
SecEdge is a leading provider of digital security solutions for IoT and edge devices and a certified vendor by the Trusted Computing Group (TCG).
Sonatus delivers key software infrastructure that allows automotive companies and their ecosystem to innovate faster and deliver continuous improvements in costs, capabilities, reliability and user experience over the vehicle lifespan, realizing the full promise of software-defined vehicles.
ETAS AUTOSAR classic solutions are available for the S32K family of Automotive MCUs.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Reduce AUTOSAR cost and complexity with EB tresos and NXP real-time drivers (RTD) when designing the S32K family of MCUs.
ETAS AUTOSAR classic solutions are available for the S32K family of Automotive MCUs.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Reduce AUTOSAR cost and complexity with EB tresos and NXP real-time drivers (RTD) when designing the S32K family of MCUs.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
ETAS AUTOSAR classic solutions are available for the S32K family of Automotive MCUs.
Safety-certified development tools uncover bugs faster and produce the highest-quality code for next-gen vehicle architectures, running bare-board or integrated with Green Hills' safety/security-certified real-time operation systems and virtualization, embedded cryptographic toolkit and design services.
The PX5 RTOS features a native implementation of the industry standard POSIX pthreads API and best-of-class size and performance.
Zephyr OS is a small scalable real-time operating system (RTOS) optimized for resource constrained devices, and built with security in mind.
The royalty-free micro velOSity microkernel is the smallest of the Green Hills RTOS family. It is minimal footprint, 2.6 kB and simple programming interface are optimized for lightweight applications using the S32K family of automotive MCUs.
Wind River offers out-of-the-box support for Diab Compiler for the S32K family to help developers create safety-critical applications in the automotive, industrial, medical and aerospace industries.
Wind River offers out-of-the-box support for Diab Compiler for the S32K family to help developers create safety-critical applications in the automotive, industrial, medical and aerospace industries.
HighTec EDV-Systeme GmbH, founded in 1982, is the world's largest provider of commercial compiler tools based on open-source technologies that support ISO26262 up to ASIL-D certification.
ProMik, ever since its foundation in 1995, offers a most comprehensive suite of tools and systems for the programming of standalone/embedded Flash memories and represents state-of-the-art technology and a de-facto standard in the industry.
LDRA has been developing and driving the market for software tools that automate code analysis and software testing for safety-, mission-, security-, and business-critical markets for 50 years.
Producing JTAG Debuggers for complex Embedded Systems. Making debugging multicore systems as straightforward as single-core systems with TRACE32: a probe and debugger solution for S32G.
Sintecs: Accelerating Innovation in High-End Electronic Design For over 20 years, Sintecs has been a trusted partner in delivering cutting-edge electronic solutions with reduced time-to-market.
Safety-certified development tools uncover bugs faster and produce the highest-quality code for next-gen vehicle architectures, running bare-board or integrated with Green Hills' safety/security-certified real-time operation systems and virtualization, embedded cryptographic toolkit and design services.
Accelerating software development and system testing to deliver high-quality software faster, such a Virtualizer Development Kit (VDK) for S32K.
TASKING Germany GmbH is a leading provider of embedded software development tools headquartered in Munich, Germany.
The Arm comprehensive product offering includes 32-bit and 64-bit RISC microprocessors, graphics processors, enabling software, cell libraries, embedded memories, high-speed connectivity products, peripherals and development tools.
Providing debug, trace and test tool Universal Debug Engine (UDE) for comprehensive multicore support for S32K Automotive MCUs.
Safety-certified development tools uncover bugs faster and produce the highest-quality code for next-gen vehicle architectures, running bare-board or integrated with Green Hills' safety/security-certified real-time operation systems and virtualization, embedded cryptographic toolkit and design services.
Kernkonzept is a specialist in secure and safe virtualization and operating-system technology, and builds software products for safety-, security-, and mission-critical applications, requiring certification or accreditation.
Perseus Co., Ltd is leading embedded software provider for SDV. Our main products are ARM-based hypervisors, Linux Fast boot and bootloader for MCU.
Accelerating software development and system testing to deliver high-quality software faster, such a Virtualizer Development Kit (VDK) for S32K.
Enabling to build a highly integrated modular solution for high-compute performance and real-time capabilities. Providing fast custom design and development of embedded systems and hardware from System on Modules up to fully integrated systems, such as Miriac.
For 30 years Doulos has set the industry standard for the highest quality training and KnowHow™ in the languages, methodologies and technologies that have defined state-of-the-art electronic system design, covering both hardware and embedded software design domains.
ITK Engineering, provide software and system development services globally in sectors ranging from automotive, industrial and railway engineering to medical systems, agricultural/ construction machinery and motorsports.
ITK Engineering, provide software and system development services globally in sectors ranging from automotive, industrial and railway engineering to medical systems, agricultural/ construction machinery and motorsports.
Connectivity is the enabler of automotive technological advancement. Information exchange allows automotive systems to evolve, be more reliable and safer.
Enabling to build a highly integrated modular solution for high-compute performance and real-time capabilities. Providing fast custom design and development of embedded systems and hardware from System on Modules up to fully integrated systems, such as Miriac.
ArcherMind Technology focuses on technology R&D and innovation in intelligent interconnection and operating system technology and committed to becoming global leading expert of intelligent technology, benefiting mankind with technology.