TJA1102A/TJA1102AS, Dual/Single Port Automotive Ethernet 100BASE-T1 PHY Transceiver

Roll over image to zoom in

Block Diagram

TJA1102A/SJA1105

TJA1102A/SJA1105 Block Diagram

Features

Automotive Qualified

  • AEC-Q100 Grade 1
  • Ambient Temperature -40 °C to 125 °C

IEEE 100BASE-T1 compliant PHY transceiver

  • Pin to pin compatible single and dual port version
  • Interoperable with any IEEE 100BASE-T1 and OABR compliant PHY
  • 100 Mbps Ethernet over single unshielded twisted pair (UTP) cable
  • Pin to pin compatible single and dual port version

OPEN Alliance TC-10 compliant sleep / wake up

  • Sleep and Wake-Up forwarding over data line
  • For reduced cable cost and weight
  • With direct connection to VBat for simplified power management

Optimized for Automotive Usecases

  • MDI pins do not need external filter or ESD protection
  • Cable polarity detection and auto-correction
  • Supports single 3.3 V supply
  • Direct connection to VBat

Advanced Diagnostic Features

  • Real-time Signal Quality Indicator
  • Gap Free Under Voltage Detection
  • Diagnosis of Cabling Errors
  • HVQFN56 (8mm x 8mm) with wettable flanks
  • Small PCB footprint enabled for AOI
  • Dual- or single port variant

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Brochure (1)
Fact Sheet (1)
White Paper (1)

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    TJA110x Linux driver for IEEE 802.3 Clause 22 managed PHYs

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?