
512 KB Flash, 64 KB SRAM, Ethernet, USB, LQFP100 Package
The MFRC630 is a high-performance frontend supporting the Read/Write mode for ISO/IEC 14443A, MIFARE and NTAG products with a 3 V to 5.5 V power supply. It has a separate I²C-bus interface for the connection of a secure access module (SAM). The MFRC630’s internal transmitter is able to drive a reader/writer antenna designed to communicate with ISO/IEC 14443A and MIFARE Classic® IC-based cards and transponders without additional active circuitry. The digital module manages the complete ISO/IEC 14443A framing and error detection functionality (parity and CRC). The MFRC630 supports higher transfer speeds of the MIFARE product family of up to 848 kbit/s in both directions.
512 KB Flash, 64 KB SRAM, Ethernet, USB, LQFP100 Package
Kinetis K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper and QuadSPI Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Core
CLRC663 plus Family: High-Performance NFC Frontends
Quick reference to our documentation types.
1-10 of 17 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.