Software
1 software file
-
Software Development Resources
MCUXpresso Secure Provisioning Tool
Note: For better experience, software downloads are recommended on desktop.
The MCX W72x family features a 96 MHz Arm® Cortex®-M33 core coupled with a multiprotocol radio subsystem supporting Matter, Thread, Zigbee and Bluetooth LE. The independent radio subsystem, with a dedicated core and memory, offloads the main CPU, preserving it for the primary application and allowing firmware updates to support future wireless standards. The MCX W72x also offers advanced security with an integrated EdgeLock® Secure Enclave Core Profile and will be supported by NXP's EdgeLock 2GO cloud services for credential sharing.
The MCX W72x family includes Bluetooth Channel Sounding capabilities, with a dedicated on-chip Localization Compute Engine to reduce ranging latency. It incorporates additional memory to support application-specific code, connectivity stacks and over-the-air firmware updates. In addition, the radio subsystem can run the full Thread or Zigbee stack alongside the Bluetooth Low Energy stack. This delivers reliable wireless performance, as the real-time activities of the radio run on a separate core from the application.
Building on NXP's strong history of providing industrial edge solutions, the MCX W series offers a wide operating temperature range from -40 °C to 125 °C and peripherals for industrial applications, including an optional CAN interface and will be part of NXP's 15-year Product Longevity program to support long-term industrial use.
The MCX W series is supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.
Choose a diagram:
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.