Kinetis M Series Tower System Module

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Features

Microcontroller

  • KM34Z256VLQ7 MCU
    • 75 MHz, 256 KB Flash, 32 KB RAM, low power, LQFP144 package
    • Tower®-compatible microcontroller module

Connectivity

  • USB interface with mini-B USB connector
  • Headers for direct GPIO and ADC access
  • External tamper pins
  • General-purpose tower plug-in (TWRPI) socket

Power Management

  • Independent, battery-operated power supply for real-time clock (RTC) and tamper detection modules

Debug

  • On-board debug circuit: Open-source JTAG/SWD (OpenSDA) with virtual serial port

Sensors

  • Three-axis accelerometer/anti tamper tilt sensor
  • NTC temperature sensor

Display

  • Large 160-segment glass LCD

Support

  • IrDA support

User Components

  • Four user-controllable LEDs
  • Two user push-button switches for GPIO interrupts
  • One user push-button switch for tamper detection
  • One user push-button switch for MCU reset
  • Potentiometer

Buy Options

TWR-KM34Z75M-Image

Click to expand

TWR-KM34Z75M
Active

Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (3)
Product Brief (1)
Release Note (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?