LPCXpresso54628 Development Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

LPC54000 Arm Cortex-M4

Features

Microcontroller

    LPC54628 Arm® Cortex® - M4

  • Running at up to 220 MHz

Power Management

  • Built-in power consumption measurement for target LPC546xx MCU

Display / Camera Connectors

  • 272x480 color LCD with a capacitive touchscreen

Connectivity

  • High-speed USB
  • Link2 debug probe with CMSIS-DAP and SEGGER J-Link protocol options
  • UART and SPI port bridging from LPC546xx target to USB via the onboard debug probe
  • Support for external debug probe
  • High and full speed USB ports with micro A/B connector for host or device functionality
  • 10/100Mbps Ethernet (RJ45 connector)
  • Multiple Expansion options, including Arduino® UNO and PMod

Memory

  • Winbond 128 Mb W25Q128JVFIM Quad-SPI flash
  • Winbond 128 Mb W9812G6JB-6I SDRAM
  • Full-size SD/MMC card slot

User Components

  • 3 x user LEDs
  • Plus reset
  • ISP (3)
  • User buttons

Sensors

  • NXP MMA8652FCR1 accelerometer

Audio

  • Knowles SPH0641LM4H digital microphone
  • Stereo audio codec with line in/out

Buy Options

OM13098-Image

Click to expand

  • OM13098

  • LPCXpresso board for LPC54628.

  • $79.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1-5 of 6 design files

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?