Evaluation Kit for the i.MX 8M Applications Processor

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

VBUS Protection

Features

Processor

  • i.MX 8MQuad
  • 4x Arm Cortex-A53 @ 1.5 GHz
  • 1 MB L2 cache
  • Arm Cortex-M4 @ 266 MHz

Power Management

  • NXP PMIC PF4210

Memory

  • LPDDR4 x32 @3200MT w/ 4 GB
  • eMMC 5.0 w/ 16 GB
  • MicroSD connector
  • QSPI w/ 256 GB

Display / Camera Connectors

  • HDMI 2.0a Type-A connector
  • MIPI-CSI Camera mini-SAS connector
  • MIPI-DSI Display mini-SAS connector

Wireless

  • Bluetooth® 4.1 / EDR
  • Wi-Fi 802.11 a/b/g/n/ac MIMO 2x2
  • Onboard chip antenna
  • External antenna connector

Audio

  • Audio DAC 24-bit 192 kHz Stereo
  • HP Jack 3.5 mm audio connector
  • Board Expansion Connector for Audio Interfaces

Connectivity

  • 10/100/1000 Ethernet
  • USB 3.0 Type A connector
  • USB 3.0 Type C connector
  • PCIe M.2 interface
  • Infrared

Debug

  • JTAG connector
  • UART via USB

Tools and OS support

  • Linux®
  • AndroidTM
  • FreeRTOSTM

Buy Options

MINISASTOCSI-Image

Click to expand

MINISASTOCSI
Active

MIPI-CSI Camera Module.

$74.75 USD
In Stock :13
Order from distributors
IMX-MIPI-HDMI-Image

Click to expand

IMX-MIPI-HDMI
Active

MIPI to HDMI adaptor card (mini SAS).

$194.35 USD
Pending Stock
Order from distributors
MX8-DSI-OLED1A-Image

Click to expand

MX8-DSI-OLED1A
Active

Evaluation Kit for the i.MX 8M Applications Processor.

$573.85 USD
Pending Stock
Order from distributors
MCIMX8M-EVKB-Image

Click to expand

MCIMX8M-EVKB
No Longer Manufactured

Evaluation Kit for the i.MX 8M Applications Processor.

Documentation

Quick reference to our documentation types

1-10 of 66 documents

Compact List

Application Note (7)
Data Sheet (2)
Errata (2)
Fact Sheet (1)
Reference Manual (1)
Release Note (5)
Supporting Information (42)
User Guide (5)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

1-5 of 179 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings