X-IN-1 Solution for Electric Vehicles

Sign in to access this content and additional site features.

Don’t have an account? Register now.

Key Highlights

  • FlexFoundation Hardware: Hardware firewall through XRDC (Extended Resource Domain Controller) to isolate resources ensuring there is freedom of interference
  • FlexFoundation SW: Unique SW offer to Enable system & safety orchestration of multiple EV applications on a single SoC
  • FlexFoundation Tool: Isolation tooling to ease customer use in setting up system
  • X-IN-1 Modular Platform: Scalable and evolutive tool using NXP existing reference design with attached analog solution
  • Fast way to integrate different SW applications in one chip

Knowledge Base

Scalable Integration

Consolidates multiple electrification functions into a single platform, reducing cost, weight, and complexity while supporting 5-in-1 up to 8-in-1 configurations.

XRDC (Extended Resource Domain Controller)

Checks each transaction of a domain and ensures there is no access violation. Associated to MPU, it ensures Core and task level isolation.

Flex Foundation Framework

Unique deployment tools simplify resource partitioning and orchestration for secure, efficient multi-application integration.

Efficiency Gains

Supports smooth transition from standalone architectures to integrated systems, accelerating time to market and lowering component count.

Ready-to-Use Foundation SW

Speeds up development. No need for customers to understand the device complexity for all the system and safety use cases.

FlexFoundation Tool

GUI-based configuration tool with drag-and-drop functionality streamlines multi-application setups on S32 devices.

Let's Connect and Get You Started

Whether you have questions or want to explore more, we're here to help. Reach out to our team or create your account to access exclusive resources and updates.