Solution for Electrochemical Impedance Spectroscopy (EIS) in Battery Management Systems

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Roll over image to zoom in

Block Diagram

BMS EIS

BMS EIS Block Diagram

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Battery Management

Battery Communication ICs

Battery Sensors

Battery Cell Controllers

Interfaces

CAN Partial Networking

Features

Hardware Used Synchronization

  • The EIS chipset features a hardware-based synchronization algorithm, making the comparison of impedance data across the whole pack possible

Frequency Range

  • A wide frequency range 0.1 - 1 kHz for measurement of different effects is available, spanning from solid diffusion all the way to internal short-circuit assessment

Excitation Calibration Mechanism

  • A dual Fourier transform (DFT) current measurement integrated in the BJB device, enabling a precise calibration of the excitation

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?