S32K312MINI-EVB Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32K312MINI-EVB Evaluation Board

FRDM-A-S32K312 Block diagram

S32K3 Family

S32K3 Family Overview

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Power Management

12 V, 24 V, and 48 V SBC Solutions

Interfaces

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

Features

Hardware Features

  • Power supply switch
  • MCU voltage measurement
  • User red-green-blue (RGB) LED
  • 2x user push-buttons

Software Features

Compatibility

Interfaces

  • On-board Controller Area Network Flexible Data-rate (CAN FD)
  • On-board LIN
  • Serial Wire Debug/Joint Test Action Group (SWD/JTAG) debug interface for S32K3 debugger

Enablement

Buy Options

S32K312MINI-EVB-Image

Click to expand

S32K312MINI-EVB
Active

S32K312MINI-EVB Evaluation Board for Automotive General Purpose.

$49.00 USD
In Stock :76
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 15 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?