Hardware
2 hardware offerings
-
Evaluation and Development BoardsLayerscape LS2088A Reference Design Board
-
Evaluation and Development BoardsLayerscape LS1088A Reference Design Board
No Longer Manufactured
NXP Terragraph software reference design network function offload package offers an integrated Linux-based packet processing application stack to build a Facebook Terragraph compliant fixed wireless access system (mmWave) thereby enabling OEM/ODMs to go to market quickly. The package offers not only a carrier-grade software stack with packet processing features not limited to CoS (Class of Service) classification, LPM (Longest Prefix Match) based packet routing, flow control, VLAN support, QoS support but also includes AMSDU aggregation and disaggregation functions with standard short AMSDU frames. This commercial software optimally leverages the LS Advanced IO Processor (AIOP) C programmable block on LS1048/LS1088/LS2088A family of devices.
Select a section:
Supported WiFi modems Qualcomm 63xx (Sparrow+) modems
2 hardware offerings