TEA2016AAT Programming Board and Development Samples

Roll over image to zoom in

Supported Devices

Power Management

AC-DC Controllers with Integrated PFC

Features

TEA2016 features

  • Several parameters can easily be configured, like:
    • Operating frequencies to be outside the audible area at all operating modes
    • Soft start and soft stop in burst mode, reducing the audible noise
    • Accurate transition levels between operation modes (high-power mode/low-power mode/burst mode)
  • Independently configurable levels and timers
  • All protections can independently be set to latch, safe restart, or latched after several attempts to restart (Patent 82096505US01)

RDK01DB1561 content

  • 50 pieces TEA2016AATdev IC samples
  • 1 TEA2016 programming board

TEA2016AAT dev

  • The RDK01DB1561 kit contains the special development version of the TEA2016AAT IC
  • Connections to the IC’s second I²C interface are provided on the high-voltage spacer pins 7 and 12, which are normally not connected (High Voltage Spacer pin)
  • This enables easy modification of parameter settings while the IC is operating: operation can be changed “on the fly”

TEA2016DB1561 programming board

  • This board can be used to get familiar with programming TEA2016AATdev samples. A sample can be soldered to the board for this purpose
  • Adding an IC socket (not included) will make the TEA2016DB1561 programming board suitable for programming small series of ICs

Buy Options

RDK01DB1561-Image

Click to expand

RDK01DB1561
Active

TEA2016AAT Programming Board and Development Samples.

$57.50 USD
In Stock :26
Order from distributors
TEA2016DB1561-Image

Click to expand

TEA2016DB1561

TEA2016AAT Programming Board and Development Samples.

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (1)
Fact Sheet (2)
User Guide (4)

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

4 software files

  • BSPs and Device Drivers

    Ringo v135 TEA2016ATT x86 for 32-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v141 TEA2016ATT x86 for 32-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v135 TEA2016ATT x64 for 64-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v141 TEA2016ATT x64 for 64-Bit Windows OS

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?