Matrix LED Controller ASL5115SHN Evaluation / Development Board

Roll over image to zoom in

Supported Devices

Automotive Lighting LED Driver ICs

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

MLC Key Specifications

  • 12 integrated switches in 4 floating blocks
  • 1.5 A maximum current per switch
  • 12-bit resolution PWM
  • Automated phase shifting to avoid large peak current during switching
  • Single LED open/short detection
  • Direct NTC and ID resistor input
  • CAN interface (FD available)
  • Integrated oscillator
  • QM(B) support

Buy Options

ASL5115EVBMST-Image

Click to expand

ASL5115EVBMST
Active

Matrix LED Controller ASL5115SHN Evaluation / Development Board.

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?