FRDM-17511EV-EVB: MPC17511 (16
MFP) Brushed DC Motor Driver
|
This Freedom evaluation board supports the MPC17511 monolithic H-Bridge driver for small Brushed
DC-motors.
|
H-Bridges |
FRDM-17529EV-EVB: MPC17529 Dual
Stepper Motor Driver
|
The FRDM-17529EV-EVB Freedom evaluation board features the MPC17529 two-channel H-Bridge driver
for single-stepper motor or two-brushed DC motors.
|
H-Bridges |
FRDM-17531EP-EVB: MPC17531A (24
QFN) Dual Stepper Motor Driver
|
The Freedom evaluation board supports the MPC17531A two-channel H-Bridge driver for
single-stepper or two brushed DC motors.
|
H-Bridges |
FRDM-17531EV-EVB: MPC17531A (20
MFP) Dual Stepper Motor Driver
|
The FRDM-17531EV-EVB Freedom evaluation board supports the MPC17531A two-channel, H-Bridge
driver for single-stepper motor or two brushed DC motors.
|
H-Bridges |
FRDM-17533EV-EVB: MPC17533 Dual
Stepper Motor Driver
|
FRDM-17533EV-EVB Freedom evaluation boards support the MPC17533 two-channel, H-Bridge driver for
either a single stepper motor or two brushed DC motors.
|
H-Bridges |
FRDM-17C724-EVB: MPC17C724 Dual
Stepper Motor Driver
|
FRDM-17C724-EVB Freedom Expansion Boards offer a low-power, cost-effective evaluation and
development system for Kinetis& MCU families.
|
H-Bridges |
FRDM-33931-EVB: Freedom
Expansion board for MC33931- Brushed DC Motor Driver, H-Bridge, 11kHz
|
The FRDM-33931-EVB Expansion Board is an easy-to-use circuit board that allows the user to
exercise all the functions of the MC33931SEK H-Bridge circuit to drive a brushed DC motor with
operation between 5-36 V and up to 5 A with PWM frequency control up
to 11 kHz.
|
H-Bridges |
FRDM-GD3000EVB: Freedom
Expansion Board for GD3000 - BLDC Motor Pre-Driver
|
The FRDM-GD3000EVB is an easy-to-use circuit board that allows the user to excise all the
functions of the MC34GD3000 pre-driver.
|
H-Bridges |
FRDM-HB2000FEVM: Freedom
Platform for MC33HB2000 Brushed DC Motor Control
|
FRDM-HB2000FEVM, H-Bridge Motor Driver, Brushed DC Motor Control, Programmable H-Bridge,
MC33HB2000.
|
H-Bridges |
FRDM-HB2000-EVM: Freedom
Platform for MC33HB2000 Brushed DC Motor Control
|
The FRDM-HB2000-EVM evaluation kit allows the user to exercise all the functions of the
MC33HB2000 H-Bridge device using FRDM-KL25z and SPIGen software. |
H-Bridges |
FRDM-HB2001-EVM: Freedom
Platform for MC33HB2001 Brushed DC Motor Control
|
The FRDM-HB2001-EVM evaluation kit allows the user to exercise all the functions of the
MC33HB2001 H-Bridge device using FRDM-KL25z and SPIGen software.
|
H-Bridges |
FRDM-PWRSTG: Freedom Accessory
Boards for FRDM-GD3000EVB
|
The FRDM-PWRSTG is an easy-to-use circuit board that complements the FRDM-GD3000EVB and
completes the BLDC driver system.
|
H-Bridges |
FRDM-17531AEJEVB: Freedom
Expansion Board, 17531AEJ, Dual H-Bridge, Stepper Motor
|
The Freedom evaluation board supports the MPC17531A two-channel H-Bridge driver for
single-stepper or two brushed DC motors.
|
H-Bridges |
FRDM-17511EVB: Freedom
Expansion Board, MPC17511, H-Bridge, Brushed DC Motor Driver, 2.0-6.8 V, 1 A
|
The FRDM-17511EP-EVB Freedom board features the MPC17511—a monolithic H-Bridge designed to
directly drive small-brushed DC-motors.
|
H-Bridges |
FRDM-17C724EVB: Freedom Kit -
MPC17C724, 0.4 A Dual H-Bridge
|
The MPC17C724 is a dual channel H-Bridge, ideal for portable electronic applications containing
bipolar stepper motors or brush DC motors.
|
H-Bridges |
FRDM-17529EVB: Freedom
Expansion Board - MPC17529, Dual H-Bridge, Stepper Motor Driver, 2.0V-8.6 V, 0.7
A
|
This Freedom evaluation board features the MPC17529 two-channel H-Bridge driver which can drive
single-stepper motor or two-brushed DC motors.
|
H-Bridges |
FRDM-17531AEPEVB: Freedom
Expansion Board, MPC17531AEP, Dual H-Bridge, Stepper Motor
|
The Freedom evaluation board supports the MPC17531A two-channel H-Bridge driver for
single-stepper or two brushed DC motors.
|
H-Bridges |
KIT33883FRDMEVM: Freedom
Platform for MC33883 H-Bridge Gate Driver
|
The KIT33883FRDMEVM evaluation kit allows the user to exercise all the functions of the MC33883
device using FRDM-KL25Z.
|
H-Bridges |
FRDM-HB2000ESEVM: Freedom
Platform for MC33HB2000 Brushed DC Motor Control
|
The FRDM-HB2000ESEVM Evaluation Board (EVB) is an easy-to-use circuit board that allows the user
to exercise all the functions of the MC33HB2000 H-Bridge device. |
H-Bridges |
FRDM-33926ESEVM: Freedom Kit -
MC33926, 5.0 A Throttle H-B QFN
|
The Evaluation Kit features the 33926, which is a monolithic H-Bridge Power IC designed
primarily for automotive electronic throttle control, but is applicable to any low-voltage DC
servo motor control application within the current and voltage limits stated in this
specification. |
H-Bridges |
FRDM33926PNBEVM: Freedom Kit -
MC33926, 5.0 A Throttle H-B
|
The Evaluation Kit features the 33926, which is a monolithic H-Bridge Power IC designed
primarily for automotive electronic throttle control, but is applicable to any low-voltage DC
servo motor control application within the current and voltage limits stated in this
specification. |
H-Bridges |
FRDM-HB2002ESEVM: Freedom Kit
for MC33HB2002, Programmable Brushed DC Motor Control
|
The FRDM-HB2002ESEVM evaluation kit is an accessible and robust development module, featuring
all the functionality of the MC33HB2002 H-bridge motor driver IC. |
H-Bridges |
FRDM-33879A-EVB: Evaluation Kit
- 33879,Configurable Octal Serial Switch
|
This EVALUATION KIT supports the MC33879A device, which is an 8-output hardware-configurable,
high-side/low-side switch with 16-bit serial input control.
|
High Side/Low side Switch |
FRDM-34931-EVB: Freedom
Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 11kHz
|
The FRDM-34931-EVB Expansion Board is an easy-to-use circuit board that allows the user to
exercise all the functions of the MC34931SEK H-Bridge circuit to drive a brushed DC motor with
operation between 5-36 V and up to 5 A with PWM frequency control up
to 11kHz.
|
High Side/Low side Switch |
FRDM-34931S-EVB: Freedom
Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 20 kHz
|
The FRDM-34931S-EVB Expansion Board is an easy-to-use circuit board that allows the user to
exercise all the functions of the MC34931SEK H-Bridge circuit to drive a brushed DC motor with
operation between 5-36 V and up to 5 A with PWM frequency control
up to 20 kHz.
|
High Side/Low side Switch |
FRDM-34933EP-EVB: MC34933 Dual
Stepper Motor Driver
|
MC34933, dual h-bridge, two brushed DC motor or one stepper motor driver Freedom eval board.
|
High Side/Low side Switch |
FRDM-MC12XSF: Freedom HW for
MC12XSF Family
|
This freedom board covers MC12XSF family and ease its usage thanks to its quick evaluation tolls
(Spigen or KDS) with different Kinetis MCU.
|
High Side/Low side Switch |
FRDM-MC36XSD-EVB: Freedom
analog board Multi-Platform based on MC06XSD200 eXtreme Switch
|
This Freedom board features 4 power outputs up to 36 V and 12 A each. Control and configuration
is achieved by a large panel of hardware and software tools.
|
High Side/Low side Switch |
FRDM-32XSG-EVB: Freedom HW for
MC17XSG500 device
|
This freedom board covers both devices of MC32XSG family, and propose friendly solutions for its
usage with Arduino® and Kinetis Software drivers.
|
High Side/Low side Switch |
FRDM-24XSMBEVB: Freedom HW for
MC24XS4 family
|
This freedom board covers MC24XS4 family and ease its usage thanks to its quick evaluation tolls
(Spigen or KDS) with different Kinetis MCU.
|
High Side/Low side Switch |
KITFS85FRDMEVM: FS84/FS85
Automotive SBC with KL25Z MCU Evaluation Boards new
|
KITFS85FRDMEVM provides easy customer development of the FS84/FS85 family devices. It's
targeting 12V Automotive applications. Can be connected to the FlexGUI software which allows the
customer to modify the registers, develop an OTP Configuration (one Time Programming)
configuration and burn it when ready.
|
System Basis Chips |
FRDMFS6522LAEVM: FS6522, System
Basis Chip, DCDC 2.2 A Vcore FS1B LDT CAN
|
FRDMFS6522LAEVM evaluation module demonstrates the functionality of MC33FS6522 supports CANFD
& FS1B with Vcore SMPS regulator up to 1.5 A.
|
System Basis Chips |
FRDM-BC3770-EVB: BC3770,
Freedom Battery Charger Expansion Board without KL25Z
|
The Freedom expansion board FRDM-BC3770-EVB is a fully programmable switching charger with
dual-path output for single-cell Li-Ion and Li-Polymer battery.
|
Battery Charges |
FRDM-BC3770-EVM: BC3770,
Battery Charger Board with KL25Z
|
FRDM-BC3770-EVM Freedom expansion boards offer a fully programmable switching charger with
dual-path output for single-cell Li-Ion/Li-Polymer batteries.
|
Battery Charges |
FRDM-CD1030EVM: Switch
Detection interface Evaluation Kit
|
The FRDM-CD1030EVM is a development tool used in conjunction with the FRDM-KL25Z Kinetis Freedom
Board. It allows for of up to 33 inputs switch detection.
|
Signal Conditioners |
FRDMGD3100HBIEVM: GD3100
Evaluation Board compatible with HybridPACK Drive IGBT module
|
The FRDMGD3100HBIEVM is a half-bridge evaluation kit populated with two MC33GD3100 single
channel IGBT gate drive devices on a half-bridge evaluation board. Capability to connect to
Hybrid PACK Drive IGBT module.
|
Powertrain and Engine Control |
FRDM-GD3100EVM: Half-bridge
evaluation board for GD3100
|
The FRDM-GD3100EVM is a half-bridge evaluation kit populated with two MC33GD3100 single channel
IGBT gate drive devices on a half-bridge evaluation board.
|
Powertrain and Engine Control |
KIT33816FRDMEVM: direct
injection pre-driver
|
The KIT33816FRDMEVM Evaluation Board (EVB) is an easy-to-use circuit board that allows you to
exercise all the functions of the NXP® MC33816.
|
Powertrain and Engine Control |
KITPT2000FRDM3C: PT2000
Evaluation Kit for 3 Cylinder with Freewheeling
|
MC33PT2000 evaluation kit, automotive 3-cylinder engine control (7 external MOSFET high-side and
8 external MOSFET low-side gate pre-drivers), KL25Z MCU
|
Powertrain and Engine Control |
KITPT2000FRDM6C: PT2000
Evaluation Kit for 4/6 Cylinder
|
MC33PT2000 evaluation kit, automotive 4/6 cylinder engine control (7 external MOSFET high-side
and 8 external MOSFET low-side gatepre-drivers), KL25Z MCU.
|
Powertrain and Engine Control |
KITPF3000FRDMEVM: Evaluation
Kit for PF3000/1 Power Management Integrated Circuit
|
The KITPF3000FRDMEVM Evaluation Board (EVB) is an easy-to-use circuit board allowing the user to
exercise all the functions of the PF3000 or PF3001 Power Management IC’s (PMIC). The EVB
integrates the popular KL25Z Freedom Board.
|
Power Management for i.MX |
KITPF3000FRDMPGM: PF3000
Programming Board
|
The KITPF3000FRDMPGM Programming Board is an easy-to-use circuit board allowing the user to
program the PF3000 Power Management IC. The programming board integrates the popular KL25Z
Freedom Board.
|
Power Management for i.MX |