Freedom Development Platform for Kinetis® KW2x MCUs

FRDM-KW24D512

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Wireless Connectivity

Thread

Features

  • Supports MKW24D512 Kinetis® microcontroller (up to 50 MHz Cortex-M4 MCU, 512 kB Flash)
  • Full IEEE 802.15.4 compliant wireless node
  • Software support: Thread, ZigBee Pro, 802.15.4 MAC, and SMAC, Kinetis Software Development Kit (SDK)
  • Reference design area with small footprint, low-cost RF node:
    • RF circuitry includes a Balun to convert the differential input/output pin of the MKW24D512 transceiver to single-ended for onboard signal routing
    • Low off-chip component count
    • Programmable output power from –35 dBm to +8 dBm at the SMA connector, no trap
    • Receiver sensitivity: –102 dBm, typical
  • Integrated PCB inverted F-type antenna and SMA RF port
  • Selectable power sources
  • 32 MHz reference oscillator
  • 32 kHz clock oscillator
  • 2.4 GHz frequency operation (ISM Band)
  • External serial flash for over-the-air programming (OTAP) support
  • Multiple push buttons and LEDs
  • OpenSDA debug interface
  • Combo sensor, 6-axis sensor with integrated linear accelerometer and magnetometer

Recommended Software and Tools

Kinetis Design Studio IDE

Kinetis MKW2xD and MCR20A Connectivity Software

Note: Although MCUXpresso SDK does include support for MKW2xD and FRDM-KW24D512, it does not include any connectivity software. For a complete SDK with included Connectivity Stacks please use the Kinetis MKW2xD and MCR20A Connectivity Software which supports Kinetis Design Studio and IAR Embedded Workbench.

Thread Networking Protocol

Thread Networking Protocol An ideal way to connect and control products around the home

Buy Options

  • FRDM-KW24D512

  • Freedom Development Board for Kinetis KW21D, KW22D and KW24D MCUs.

  • $224.25 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 20 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    FRDM-KW24D512 Design Files

Software

1-5 of 6 software files

  • Connectivity Software

    Kinetis MKW2xD and MCR20A Connectivity Software (Linux)Featured

  • Connectivity Software

    Kinetis BeeStack ZigBee Protocol StackFeatured

  • Connectivity Software

    Kinetis MKW2xD and MCR20A Connectivity SoftwareFeatured

  • Development IDEs and Build Tools

    Design Studio Integrated Development Environment (IDE)Featured

  • Connectivity Software

    Test Tool for Connectivity Products

Show All

Note: For better experience, software downloads are recommended on desktop.