Freedom Development Platform for Kinetis® KW40Z/30Z/20Z MCUs

FRDM-KW40Z

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Wireless Connectivity

Multiprotocol MCUs

Bluetooth Low Energy

Zigbee

Features

Microcontroller

    Supports MKW40Z160VHT4, MKW30Z160VHM4, MKW20Z160VHT4 Kinetis® W MCUs

    MKW40Z Arm® Cortex®-M0

  • Up to 48 MHz Cortex-M0+ MCU
  • 160 KB Flash, 20 KB SRAM
  • DMA, ADC, DAC, CMP, TMRs, SPI, I2C, UART, CMT
  • AES128 Security Hardware and True Random Number Generator

Power Management

  • Multiple DC-to-DC power supply options (Bypass, Buck, Boost)

Radio (RF) Features

  • High-performance 2.4 GHz transceiver supporting Bluetooth Low Energy v4.1 and IEEE 802.15.4-2011
  • -91 dBm Bluetooth Low Energy and -102 dBm 802.15.4 receive sensitivity
  • Up to +5 dBm programmable transmit output power
  • 6.5 mA / 8.4 mA Rx/Tx power consumption (DC-to-DC enabled)
  • PCB inverted F-type antenna and SMA RF port
  • Minimum number of matching components and external balun
  • External 256 KB Serial Flash supporting Over-the-air firmware updates

Debug

  • OpenSDA debug interface

Sensors

  • FXOS8700CQ - low-power 6-axis linear accelerometer and magnetometer

Software/Protocol Stacks

  • Bluetooth Low Energy Host Stack and Application Profiles
  • IEEE 802.15.4-2011 MAC/PHY
  • NXP® Simple MAC (SMAC)

User Components

  • Multiple switches
  • Push and capacitive touch buttons
  • LEDs
  • Infrared

Buy Options

FRDM-KW40Z-Image

Click to expand

  • FRDM-KW40Z

  • Freedom Development boards for Kinetis KW20Z, KW30Z and KW40Z MCUs.

  • $224.25 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 14 documents

Show All

Design Resources

Select a section:

Design Files

5 design files

  • Printed Circuit Boards and Schematics

    FRDM-KW40Z Schematics

  • Printed Circuit Boards and Schematics

    FRDM-KW40Z Schematics

  • Printed Circuit Boards and Schematics

    FRDM-KW40Z Schematics

  • Printed Circuit Boards and Schematics

    FRDM-KW40Z Design Files

  • Printed Circuit Boards and Schematics

    FRDM-KW40Z Design Files

Software

5 software files

  • Connectivity Software

    Test Tool for Connectivity Products

  • Connectivity Software

    Kinetis KW40Z Connectivity Software

  • Debugging and Visualization Tools

    IoT Toolbox - Google Android app

  • Debugging and Visualization Tools

    IoT Toolbox – Apple iOS app

  • Software Development Resources

    Connectivity Tool Suite

Note: For better experience, software downloads are recommended on desktop.