LPCXpresso18S37 Development Board

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

LPC1800 Cortex-M3

Features

Microcontroller

  • LPC18S37 MCU running at up to 180 MHz

Connectivity

  • On-board Ethernet PHY (output available at expansion connectors)
  • FTDI UART connector
  • High-speed USB A/B connector for host or follower operation

Debug

    null

Support

  • Support for external debug probes
  • Expansion options based on Arduino® UNO Rev3 and Pmod, plus additional expansion port pins
  • Tri-color LED
  • Target Reset, ISP and WAKE buttons
  • A7001CM secure element
  • 8 Mb Macronix quad SPI flash

Buy Options

  • OM13076

  • LPCXpresso18S37 Development Board.

  • $31.05 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

3 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?