関連ソフトウェア
注: より快適にご利用いただくために、ソフトウェアのダウンロードはデスクトップで行うことを推奨します。
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The NXP® ASK (Applications Solutions Kit) Software package for the LS1046A processor turns the LS1046A into a mostly autonomous ISO layer 3 packet processing system, offering many NO-CPU-NEEDED ethernet routing and switching fast paths so that the ARM A72 CPUs can be harnessed to make applications that provide differentiation and extra features for your customers.
Autonomous routing of routine traffic through the LS1046A at 20G allows the ARM A72 to focus on revenue producing extra tasks such as running a Voice over IP telephone or IPTV!
The NXP ASK SW Package makes a single chip routing/switching engine possible.
注: ソフトウェアの機能を見るには、このウィンドウを閉じます。.
The package includes access to the source code of all the board support packages and OpenWRT Broadband Home Router ASK and binaries of packet forwarding engine.
1 ソフトウェア提供
To find a complete list of our partners that support this software, please see our パートナーマーケットプレイス.