32 KB Flash, 4 KB SRAM, LQFP64 Package

See product image

Block Diagram

LPC122x Block Diagram

LPC122x Block Diagram

Features

  • Cortex-M0 processor, running at frequencies of up to 30 MHz
  • Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial Wire Debug
  • System tick timer
  • Up to 4 kB SRAM
  • Up to 48 kB on-chip flash programming memory
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Includes ROM-based common division routines
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz Internal RC (IRC) oscillator trimmed to 1 % accuracy
  • PLL allows CPU operation up to the maximum CPU rate
  • Clock output function with divider
  • Real-Time Clock (RTC)
  • Micro DMA controller with 21 channels
  • CRC engine
  • Serial interfaces: I2C, UART, SSP/SPI
  • Programmable high-current output drivers (16 mA) on four pins
  • Up to 55 General Purpose I/O (GPIO) pins with programmable pull-up resistor
  • All GPIO pins can be used as edge and level sensitive interrupt sources
  • Four general purpose counter/timers
  • Windowed WatchDog Timer (WWDT)
  • One 8-channel, 10-bit ADC
  • Two highly flexible analog comparators
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Processor wake-up from Deep-sleep mode via start logic using 12 port pins
  • Brownout detect with three separate thresholds
  • Power-On Reset (POR)
  • Integrated PMU (Power Management Unit)
  • 3.3 V power supply

Target Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 13 documents

Compact List

Application Note (5)
Brochure (2)
Data Sheet (1)
Errata (1)
Package Information (1)
Supporting Information (2)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 41 software offerings

Show All

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

7 trainings

Show All