Single-Wire Can Transceiver

See product image

Block Diagram

Choose a diagram:

MC33897

MC33897 Block Diagram

MC33897 Application

MC33897 Application Block Diagram

Features

Key Features

  • Waveshaping for low Electromagnetic Interference (EMI)
  • Detects and automatically handles loss of ground
  • Worst-case sleep mode current of only 60 μA
  • Current limit prevents damage due to bus shorts
  • Built-in thermal shutdown on bus output
  • Protected against vehicular electrical transients
  • Under-voltage lockout prevents false data with low battery

Buy/Parametrics










































































































N true 0 PSPMC33897en 5 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Selector Guide Selector Guide t528 1 en_US 2 1 1.0 English NXP is expanding silicon wafer capacity at Taiwan Semiconductor Manufacturing Company, LTD. (TSMC) located in Science Park, Taiwan. NXP is working with TSMC to ensure a smooth transition and is pursuing full automotive qualification of all transferred products.This errata sheet applies to the following device: MC33897TD, MC33897TEF, SC900800TD 1150488466385720076358 PSP 75.1 KB None None documents None 1150488466385720076358 /docs/en/errata/MC33897TER.pdf 75065 /docs/en/errata/MC33897TER.pdf MC33897T N 2006-06-16 MC33897T, TSMC Silicon Errata /docs/en/errata/MC33897TER.pdf /docs/en/errata/MC33897TER.pdf Errata N Y 155452329886410597 2022-12-07 pdf en Jun 16, 2006 Errata t522 Errata Errata N N MC33897T, TSMC Silicon Errata 2 18.0 English The 33897 Series provides a physical layer for digital communications purposes using a Carrier Sense Multiple Access/Collision Resolution (CSMA/CR) data link operating over a single wire medium. This is more commonly referred to as Single Wire Controller Area Network (CAN). 118pH9xC PSP 417.8 KB None None documents None 118pH9xC /docs/en/data-sheet/MC33897.pdf 417848 /docs/en/data-sheet/MC33897.pdf MC33897 N 2003-04-24 MC33897, Single Wire CAN Transceiver /docs/en/data-sheet/MC33897.pdf /docs/en/data-sheet/MC33897.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf en Apr 24, 2012 Data Sheet t520 Data Sheet Data Sheet Y N MC33897, Single Wire CAN Transceiver false en_US en Application Note Application Note 2 3 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 4 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 Selector Guide Selector Guide 1 5 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 MC33897 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 3 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 4 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 Data Sheet 1 /docs/en/data-sheet/MC33897.pdf 2003-04-24 118pH9xC PSP 2 Apr 24, 2012 Data Sheet Data Sheet The 33897 Series provides a physical layer for digital communications purposes using a Carrier Sense Multiple Access/Collision Resolution (CSMA/CR) data link operating over a single wire medium. This is more commonly referred to as Single Wire Controller Area Network (CAN). None /docs/en/data-sheet/MC33897.pdf English 417848 None Data Sheet 2022-12-07 /docs/en/data-sheet/MC33897.pdf MC33897, Single Wire CAN Transceiver /docs/en/data-sheet/MC33897.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 18.0 N MC33897, Single Wire CAN Transceiver 417.8 KB MC33897 N 118pH9xC Errata 1 /docs/en/errata/MC33897TER.pdf 2006-06-16 1150488466385720076358 PSP 1 Jun 16, 2006 Errata Errata NXP is expanding silicon wafer capacity at Taiwan Semiconductor Manufacturing Company, LTD. (TSMC) located in Science Park, Taiwan. NXP is working with TSMC to ensure a smooth transition and is pursuing full automotive qualification of all transferred products.This errata sheet applies to the following device: MC33897TD, MC33897TEF, SC900800TD None /docs/en/errata/MC33897TER.pdf English 75065 None Errata 2022-12-07 /docs/en/errata/MC33897TER.pdf MC33897T, TSMC Silicon Errata /docs/en/errata/MC33897TER.pdf documents 155452329886410597 Errata N Y en None N t522 pdf 1.0 N MC33897T, TSMC Silicon Errata 75.1 KB MC33897T N 1150488466385720076358 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 5 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (1)
Selector Guide (1)

Design Files

Software

Quick reference to our software types.

1 software offerings

Engineering Services

5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?