S12ZVM Mixed-Signal MCU for Automotive and Industrial Motor Control Applications

Click image to open expanded view

Block Diagram

S12ZVM

S12ZVM Block Diagram

Features

  • Enhanced S12Z core at 50 MHz bus speed
  • 16kB - 256kB Flash Memory (ECC)
  • 128B - 1kB EEPROM (ECC)
  • 2kB - 32kB RAM (ECC)
  • 6-ch PMF 15bit PWM for motor control with dead time, fault management
  • Dual 12-bit analog to digital converter (ADC)
  • Programmable trigger unit (PTU) to synchronize ADC conversions
  • 3.5 to 20-volt operating range
  • CAN physical layer (Only in S12ZVMC256)
  • LIN physical layer (Only in S12ZVML128, S12ZVML64, S12ZVML32 and S12ZVML31)
  • Gate drive unit (GDU) for six power MOSFETs
  • Up to 2 Op-Amp for current measurement/sensing

S12ZVM Family comparison

Product NameS12ZVMC256 S12ZVML128/64/32 S12ZVMC128/64S12ZVML31S12ZVM32/16
Package80LQFP-EP64LQFP-EP64LQFP-EP64LQFP-EP/48LQFP-EP64LQFP-EP/48LQFP-EP
Flash256k128k/64k/32k128k/64k32k32k/16k
RAM32k8k/4k8k/4k4k4k
EEPROM (Bytes)1K512512128128
PHYCANLIN0LINHV
Separate VREG1+10100
GDU (HS / LS)3/33/33/33/33/3
Bootstrap Diodes integrated00033
OpAmp / Current sense2222/12/1
ADC (ext. channels)8+84+54+54+5/1+34+5/1+3
MSCAN11100
SCI2222/12/1
SPI1111/01/0
TIM (IC/OC channels)4444/34/3
PWM channels6+46666
External FET Nominal Gate Charge (nC)100-150100-150100-15050-8050-80
Operating Temperature (Min-Max) (°C)up to 150°C Ambient

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 52 documents

Compact List

Application Note (24)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings