12 A / 8 A / 15 A Core Supply Regulator with AVP and Watchdog
The i.MX 952 applications processor is designed for AI-powered sensor fusion and vision sensing applications, supported by the integrated eIQ® Neutron Neural Processing Unit (NPU). It features advanced graphics and video cores, powerful vision and machine learning (ML) acceleration and efficient CPU performance with real-time processing. Part of the EdgeVerse™ portfolio of intelligent edge solutions, it offers advanced security with integrated EdgeLock® secure enclave to support energy-efficient edge computing. It is well-suited for automotive, industrial and commercial IoT applications.

Note: To see the product features close this window.

9-Channel PMIC for High-Performance Applications, ASIL D and SIL 2
3 hardware offerings


2 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings
2 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.