NTAG

The NTAG® NFC tag platform supports business applications such as interactive advertising, proximity retail marketing, product authentication, and parametrization (or on-package and on-product information sharing). Based on the proximity ISO/IEC 14443 industry standard, the NTAG platform contains NFC Forum type 2- and type 4-compliant tag ICs with an operating range of up to 10 cm. NTAG products offer seamless and powerful Internet of Things (IoT) connectivity solutions.

NTAG and the Internet of Things

NXP's NTAG products offer seamless and powerful IoT connectivity solutions. On-, and In item electronics can connect products to the web, by simply tapping products with an NFC enabled reader devices. The IoT is based on securely collecting IDs and data from such devices and communicating them to the cloud, where products have their own addressable digital profiles and can exchange data in real time.


Product Order Description
NHS3100 The NXP NHS3100 is an IC optimized for temperature monitoring and logging. With its embedded NFC interface, internal temperature sensor and direct battery ...
NHS3152 The NXP NHS3152 is an IC optimized for realizing therapy adherence monitoring and logging. With its embedded NFC interface, a resistive network sensing-int...
NT2H1311TTDUD NTAG 213 TT - NFC T2T compliant IC with Tag Tamper feature
NT2H1311TTDUF NTAG 213 TT - NFC T2T compliant IC with Tag Tamper feature
NT2L1001_NT2H1001 NTAG 210μ, NFC Forum Type 2 Tag compliant IC with 48 bytes
NT4H1321G0DUD NT4H1321G0DUD
NT4H1321G0DUF NT4H1321G0DUF
NTAG210_NTAG212 NTAG21x, NFC Forum Type 2 Tag IC with multiple user memory sizes
NTAG213_215_216 NFC Forum Type 2 Tag compliant IC with 144/504/888 bytes user memory