Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP S32K microcontrollers, based on the Arm® Cortex®-M series core, offer scalability, high-performance and low-power consumption tailored for applications in body, zone control and electrification. S32K MCUs provide functional safety and embedded security compliant to ASIL B/D levels, adaptable to both AUTOSAR® and non-AUTOSAR applications.
S32K MCUs are supported by a minimum of 15 years of product longevity and a comprehensive, third-party software and tools ecosystem.
As a part of the S32 Automotive Processing Platform, NXP S32K MCUs aim to provide an end-to-end solution, encompassing development, implementation and sustained performance through an Automotive-grade Software Development Kit (SDK).
Accelerate innovation with FRDM automotive - the new automotive-grade ecosystem for rapid prototyping.
| Series | Products | Core | Memory | Features | Package | ISO 26262 | AEC-Q100 |
|---|---|---|---|---|---|---|---|
| S32K1 | S32K11x | Arm® Cortex®-M0+ @ 48 MHz |
128 / 256 kB | I²C, SPI, UART, CAN (FD) 1x ADC, CMP CSEc |
QFN-32 LQFP-48, 64 |
Up to ASIL B | up to Grade 1 (-40 °C to 125 °C) |
| S32K14x | Arm® Cortex®-M4 @ 80 MHz (112 MHz in HS-RUN mode) |
0.256 / 0.512 / 1 / 2 MB | I²C, SPI, UART, CAN (FD) 2x ADC, CMP Ethernet (AVB) CSEc |
LQFP-48, 64, 100, 144, 176 MAPBGA-100 |
Up to ASIL B | up to Grade 1 (-40 °C to 125 °C) | |
| S32K14xW | Arm® Cortex®-M4 @ 80 MHz |
256 / 512 kB |
I²C, SPI, UART, CAN (FD) 2x ADC, CMP Ethernet (AVB) CSEc |
LQFP-48, 64, 100 | Up to ASIL B | up to Grade 0 (-40 °C to 150 °C) | |
| S32K3 | S32K31x | 1x Arm® Cortex®-M7 @ 120 MHz |
0.512 / 1 / 2 MB |
I²C, SPI, UART, CAN (FD) 2x ADC, CMP HSE_B |
LQFP-48, 100* HDQFP-100, 172 | Up to ASIL B | up to Grade 1 (-40 °C to 125 °C) |
| 1x Arm® Cortex®-M7 @ 160 MHz |
4 MB | I²C, SPI, UART, SAI, QSPI, CAN (FD) 3x ADC, CMP Ethernet (TSN) HSE_B |
LQFP-100* HDQFP-172 MAPBGA-257 |
Up to ASIL B | up to Grade 1 (-40 °C to 125 °C) | ||
| S32K32x | 2x Arm® Cortex®-M7 @ 160 MHz |
2 / 4 MB | I²C, SPI, UART, SAI, QSPI, CAN (FD) 2 / 3x ADC, CMP Ethernet (TSN) HSE_B |
LQFP-100* HDQFP-100, 172 MAPBGA-257 |
Up to ASIL B | up to Grade 1 (-40 °C to 125 °C) | |
| 2x Arm® Cortex®-M7 @ 240 MHz |
8 MB | I²C, SPI, UART, SAI, QSPI, SDHC, CAN (FD) 3x ADC, CMP Gigabit Ethernet (TSN) HSE_B |
HDQFP-172 MAPBGA-289 |
Up to ASIL B | up to Grade 1 (-40 °C to 125 °C) | ||
| S32K33x | 3x Arm® Cortex®-M7 @ 240 MHz | 8 MB | I²C, SPI, UART, SAI, QSPI, SDHC, CAN (FD) 3x ADC, CMP Gigabit Ethernet (TSN) HSE_B |
HDQFP-172 MAPBGA-289 |
Up to ASIL B | up to Grade 1 (-40 °C to 125 °C) | |
| S32K34x | 1x LockStep Arm® Cortex®-M7 @ 160 MHz | 1 / 2 / 4 MB | I²C, SPI, UART, SAI, QSPI, CAN (FD) 2 / 3x ADC, CMP Ethernet (TSN) HSE_B |
LQFP-100* HDQFP-100, 172 MAPBGA-257 |
Up to ASIL D | up to Grade 1 (-40 °C to 125 °C) | |
| 1x LockStep Arm® Cortex®-M7 @ 240 MHz |
8 MB | I²C, SPI, UART, SAI, QSPI, SDHC, CAN (FD) 3x ADC, CMP Gigabit Ethernet (TSN) HSE_B |
HDQFP-172 MAPBGA-289 | Up to ASIL D | up to Grade 1 (-40 °C to 125 °C) | ||
| S32K35x | 1x LockStep Arm® Cortex®-M7 + 1x Arm® Cortex®-M7 @ 240 MHz |
8 MB | I²C, SPI, UART, SAI, QSPI, SDHC, CAN (FD) 3x ADC, CMP Gigabit Ethernet (TSN) HSE_B |
HDQFP-172 MAPBGA-289 |
Up to ASIL D | up to Grade 1 (-40 °C to 125 °C) | |
| S32K38x |
1x LockStep Arm® Cortex®-M7 + 3x Arm® Cortex®-M7 or 2x LockStep Arm® Cortex®-M7 + 1x Arm® Cortex®-M7 @ 320 MHz |
8 / 12 MB | I²C, SPI, UART, SAI, QSPI, CAN (FD) 3x ADC, CMP 2x Gigabit Ethernet (TSN) HSE_B |
MAPBGA-289, 437 | Up to ASIL D | up to Grade 1 (-40 °C to 125 °C) | |
| S32K39/37/36 | S32K36x | 1x LockStep Arm® Cortex®-M7 + 1x Arm® Cortex®-M7 @ 320 MHz + 2x eTPU coprocessor @ 320 MHz |
4 / 6 MB | I²C, SPI, UART, QSPI, Zipwire, CAN (FD) 4x ADC, CMP, 2x SDADC, SGEN Ethernet (TSN) HSE_B |
LQFP-176 MAPBGA-289 |
Up to ASIL D | up to Grade 1 (-40 °C to 125 °C) |
| S32K37x | 1x LockStep Arm® Cortex®-M7 + 2x Arm® Cortex®-M7 or 2x LockStep Arm® Cortex®-M7 @ 320 MHz |
4 / 6 MB | I²C, SPI, UART, QSPI, Zipwire, CAN (FD) 7x ADC, CMP, 4x SDADC, 2x SGEN Ethernet (TSN) HSE_B |
LQFP-176 MAPBGA-289 |
Up to ASIL D | up to Grade 1 (-40 °C to 125 °C) | |
| S32K39x | 1x LockStep Arm® Cortex®-M7 + 2x Arm® Cortex®-M7 or 2x LockStep Arm® Cortex®-M7 @ 320 MHz + 2x eTPU coprocessor @ 320 MHz |
4 / 6 MB | I²C, SPI, UART, QSPI, Zipwire, CAN (FD) 7x ADC, CMP, 4x SDADC, 2x SGEN Ethernet (TSN) HSE_B |
LQFP-176 MAPBGA-289 |
Up to ASIL D | up to Grade 1 (-40 °C to 125 °C) | |
| S32K5 new | S32K5x | Arm® Cortex®-M4, M7 and R52 | 8 MB to 41 MB | I²C, SPI, UART, ... Ethernet(integrated TSN switch) HSE2 |
BGA | Up to ASIL D | up to Grade 1 (-40 °C to 125 °C) |
Tune PMSM, BLDC, and ACIM motor control applications faster with MCAT 2.0 —the FreeMASTER plug-in designed to simplify calibration, accelerate development, and maximize performance.
The S32K is a family of 32-bit automotive-grade MCUs, designed for real-time control applications in automotive as well as industrial space.
By leveraging the S32K platform, customers can enjoy the scalable platform and comprehensive software as well as ecosystem benefit. It helps customer to accelerate time-to-market, reduce system complexity and achieve automotive safety and security compliance with confidence.
The S32K MCU family covers a broad range of automotive applications, including but not limited to end node applications, body control modules, battery management systems, motor control applications and zonal control modules.
S32K5 is an extension of S32K3 to support higher ECU function integration. It is not a replacement.
S32K5 offers extra performance and larger embedded NVM(MRAM) with additional Arm® Cortex®-M7 and Cortex-R52 cores to integrate more functions. It also offers the Neutron-AI accelerators to speed up machine learning tasks and integrated Ethernet switches for vehicle data exchange. Importantly, S32K5 and S32K3 are SW compatible, ensuring seamless development and scalability across platforms.
Zonal architectures are evolving with diverse requirements and the S32K5 family is built to meet them with scalable performance, peripherals and network capabilities. As the industry moves toward future zone controllers, ECU consolidation becomes essential to reduce costs and simplify software. The S32K5 family addresses these challenges with leading automotive MCU performance for real time ECU functions, large density eMRAM for growing code sizes, network accelerators for increasing vehicle data, and hardware isolation to ensure freedom from interference, offering a complete solution for current and future zonal architectures.
The S32K5 is a new generation of automotive microcontrollers from NXP that is designed to push the boundaries in applications like automotive E/E architectures, electric vehicle applications like BMS, OBC and Charge Ctrl.
S32K5 is well suited for applications, such as domain and zonal controllers, battery management systems, traction inverters, OBCs and chassis and safety systems.
The new K5 offers a wide range of high-speed communication interfaces including 2.5 Gbps Ethernet, 10BASE-T1S Ethernet, and CAN XL. This enables seamless integration of the zone controller with other sensors, actuators and domains across the vehicle's E/E architecture.
The scalable S32K family concept allows a common software architecture to be used across different performance and feature variants. This enables more cost-effective and flexible zonal E/E designs by allowing a range of processing capabilities within the same software ecosystem, benefiting both Tier 1 suppliers and original equipment manufacturers (OEMs).
In this video, we explore why MRAM is becoming a critical enabler for next-generation vehicle architectures and how it changes the game compared to traditional flash.
MathWorks' MATLAB and Simulink support data analysis and simulation for the S32K family of Automotive microcontrollers.
Excelfore offer protocol stacks for in-vehicle networking, and eSync® bidirectional pipeline for OTA updates and data gathering for the S32K family of automotive MCUs.
Enabling the automotive industry's digital transformation through S32K together with managed cloud services and connected mobility solutions.
Comprehensive support for the design of innovative HW/SW solutions for automotive applications based on the S32K family, with particular regards to powertrain.
Promwad company creates devices and software for the global electronics market by taking a client's product from idea to mass production.
HF Automation Systems specializes in customer-specific individual solutions for control technology.
ITK Engineering, provide software and system development services globally in sectors ranging from automotive, industrial and railway engineering to medical systems, agricultural/ construction machinery and motorsports.
Working with clients to achieve early error identification and full compliance with industry standards, LDRA traces requirements through static and dynamic analysis to unit testing and verification for the S32K hardware and software platform.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills' secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
Wuxi Leili Controls offers motor control SW and HW design services based on the S32K family of microcontrollers.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Reduce AUTOSAR cost and complexity with EB tresos and NXP real-time drivers (RTD) when designing the S32K family of MCUs.
Idneo Technologies is an engineering service company specialized in the design, development, certification and manufacturing of technological added-value products. Our value proposition: provide all value chain services and customized products to our customers on a global scale.
IAR Embedded Workbench integrated development environment with project management tools and editor supports the S32K family. It includes a highly optimizing C/C++ compiler and the comprehensive C-SPY Debugger with simulator and hardware debugging support.
Excelfore offer protocol stacks for in-vehicle networking, and eSync® bidirectional pipeline for OTA updates and data gathering for the S32K family of automotive MCUs.
Offering development of power electronics HW/SW, motor control (PMSM/BLDC), AUTOSAR development and automotive field bus customized solutions for control technology based on S32K.
ETAS AUTOSAR classic solutions are available for the S32K family of Automotive MCUs.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills’ secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Reduce AUTOSAR cost and complexity with EB tresos and NXP real-time drivers (RTD) when designing the S32K family of MCUs.
Safety-certified development tools uncover bugs faster and produce the highest-quality code for next-gen vehicle architectures, running bare-board or integrated with Green Hills’ safety/security-certified real-time operation systems and virtualization, embedded cryptographic toolkit and design services.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32K family of MCUs.
ETAS AUTOSAR classic solutions are available for the S32K family of automotive MCUs.
CETITEC provides software products, architecture, consulting and tools for the networking of embedded automotive devices. With configurable gateways, application frameworks, drivers and testing support for next-generation networking
The royalty-free micro velOSity microkernel is the smallest of the Green Hills RTOS family. It is minimal footprint, 2.6 kB and simple programming interface are optimized for lightweight applications using the S32K family of automotive MCUs.
Arm® Keil development tools support the S32K family of automotive microcontrollers.
Arm Keil development tools support the S32K family of automotive microcontrollers.
Wind River offers out-of-the-box support for Diab Compiler for the S32K family to help developers create safety-critical applications in the automotive, industrial, medical and aerospace industries.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
ASH WARE Inc. is an embedded development tools and services company that provides support for all eTPU products.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Reduce AUTOSAR cost and complexity with EB tresos and NXP real-time drivers (RTD) when designing the S32K family of MCUs.
Functional Safety Consultancy active for many years with ISO 26262, training and consultancy. Services all phases of the life cycle, and with many years’ experience with semiconductor projects.
The answers you need to start designing your safety-critical applications for the S32K family. Knowledge and experience to help you design robust, safe and reliable systems, hardware and software automotive solutions.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32K family of MCUs.
Producing JTAG Debuggers for complex embedded systems. Making debuggers for multicore systems as straightforward as single-core systems with TRACE32: a probe and debugger solution for S32K.
Providing debug, trace and test tool Universal Debug Engine (UDE) for comprehensive multicore support for S32K Automotive MCUs.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills’ secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
Simma Software, the CAN expert, specializes in real-time embedded software products for the automotive, medical, industrial and agricultural industries.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
SEGGER supports the S32K family with the development and programming tools J-Link/J-Trace family of debug probes and the Flasher, a family of standalone production flash programmers.
TASKING Germany GmbH is a leading provider of embedded software development tools headquartered in Munich, Germany.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
PEmicro supply hardware and software development tools and knowledgeable customer support for NXP S32K family of microcontrollers.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
SAFERTOS® safety critical real-time OS is available for NXP's S32K family of automotive microcontrollers. Make use of this highly integrated package for your safety-critical applications.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
TASKING Germany GmbH is a leading provider of embedded software development tools headquartered in Munich, Germany.
Providing engineering service in Electric Motor/Inverter design and development with expertise in motor control, drive and power electronics areas.
Providing custom development services for traction inverter application based on NXP microcontrollers for the customer to accelerate their evaluation and development.
Accelerating software development and system testing to deliver high-quality software faster, such a Virtualizer Development Kit (VDK) for S32K.
Neusoft Reach is committed to providing next-generation automotive E/E architecture software platforms and key technologies for its partners globally, while building an open and complete technology eco-system enabled by its strategic core-NeuSAR and data technology.
Functional Safety is everywhere. NXP and WITTENSTEIN high integrity systems (WHIS) address this trend with the S32K family of processors and SAFERTOS.
Read the white paperLearn about the quality process for NXP's new HDQFP package, which adss ~70% more pins to a standard QFP.
Read the white paper