FRDM-KE06Z: Freedom Development Platform for Kinetis KE06 MCUs

Overview

Features

Freescale Freedom Development Platform for KE06 MCUs Block Diagram

Freescale Freedom Development Platform for KE06 MCUs Block Diagram

Kinetis® E Series MCUS - An Overview

Video

Kit Contains

  • FRDM-KE06Z hardware
  • Quick reference card
  • Additional hardware required: USB A-to-MiniB cable (not included)

Supported Devices

  • KE04: Kinetis® KE04-48 MHz, Mainstream Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • KE06: Kinetis® KE06-48 MHz, Mainstream with CAN Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Get Started

Get Started with IAR Embedded Workbench

Get started out of the box with the FRDM-KE06Z and IAR EWARM.

To get started, download and install the following:

The FRDM-KE06Z Driver Library Package includes:

  • Sample Code Guide with step-by-step instructions to download tools, load projects, configure the hardware, run the code, and use the OpenSDA mass-storage flash programmer to program pre-compiled binaries onto your board
  • Precompiled demonstration software
  • Processor Expert projects with pre-configured component templates and IAR, KEIL, and CodeWarrior projects

After downloading and installing all of the required materials, follow the step-by-step instructions provided in the Driver Library Package to compile and/or download the sample code projects to your Freedom board.