LPCXpresso4367 Development Board

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

LPC4300 Arm Cortex-M4/M0

Features

Microcontroller

  • LPC4367 dual-core (M4F and M0+) MCU running at up to 204 MHz
  • USB, UART, and QSPI flash boot option configuration options

Memory

  • 8 Mbit Macronix quad SPI flash

Connectivity

  • Expansion options based on Arduino® UNO R3 and Pmod<™, plus additional expansion port pins
  • On-board Ethernet PHY (output available at expansion connectors)
  • High-speed USB A/B connector for host or follower operation
  • UART, I²C and SPI port bridging from LPC4367 target to USB via the onboard debug probe
  • FTDI UART connector
  • Compatible with LPCXpresso4337 mbed SDK

Power Management

  • On-board 1.8/3.3 V or external power supply options

Debug

  • On-board high-speed USB-based debug probe with CMSIS-DAP and LPCXpresso IDE Redlink protocol options, can debug the onboard LPC4367 or external target
  • Support for external debug probes

Components

  • Tri-color LED
  • Target Reset, ISP, and WAKE buttons

Buy Options

OM13088-Image

Click to expand

OM13088
Active

LPCXpresso4367 Development Board.

Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?