This board is no longer in production. The replacement for this board is the OM13098 and OM13099
The LPCXpresso54618 CAN-FD kit provides a flexible platform for developers wanting to evaluate and develop with CAN-FD on the LPC5461x family of devices. This kit is comprised of an LPCXpresso54618
board featuring an LPC54618 MCU with an onboard, CMSIS-DAP / SEGGER J-Link compatible debug probe, and a daughter card (also known as a shield board) with a dual CAN-FD transceiver and RS232C
interface. The onboard probe is compatible with MCUXpresso IDE and other leading toolchains such as those from Keil and IAR. The board is also
equipped with a standard 10-pin header enabling the use of 3rd party to debug probes. In addition to standard LPCXpresso V3 features, this board includes a complete set of peripheral interfaces to
enable developers to fully explore the capabilities of LPC5461x devices.
MCUXpresso configuration tools and extensive SDK drivers/examples for use are available for the board at http://mcuxpresso.nxp.com. Note
that CAN-FD drivers are not included in SDK2.2 but are available as a separate download under the Downloads tab on this page.