SABRE for Automotive Infotainment Based on the i.MX 6 Series

RDIMX6SABREAUTO

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Features

Processor

  • i.MX 6QuadPlus processor running up to 1 GHz, i.MX 6Quad processor running up to 1 GHz or i.MX 6Dual Lite processor running up to 800 MHz * i.MX 6QuadPlus, i.MX 6Quad and i.MX 6Dual Lite can be configured as an i.MX 6DualPlus, i.MX 6Dual, and i.MX 6Solo processor for lower CPU load applications

Connectivity

  • MIPI CSI interface
  • SD Card Interface
  • High-speed USB OTG interface
  • 1.5 Gb/s SATA interface (i.MX 6Quad only)
  • Ethernet interface
  • MLB 150 INIC interface

Display

  • LVDS output
  • HDMI display interface

Memory

  • 2 GB x 64 DDR3 running up to 532 MHz (1066 MHz DDR): i.MX 6Quad Plus and i.MX 6Quad CPU cards
  • 2 GB x 64 DDR3 running up to 400 MHz (800 MHz DDR): i.MX 6Dual Lite CPU card
  • 32 MB 16-bit parallel NOR flash
  • 8-bit NAND flash socket

Debug

  • JTAG and UART interfaces

Connectivity

  • I2C module connector
  • De-serializer input for video/camera input
  • Triple video DAC with analog video inputs for video/camera input
  • Dual USB host connectors
  • GPS module connector (UART)
  • Bluetooth® module connector (I2S + UART)
  • SD card interface (Wi-Fi® modules or data cards)
  • MLB 25/50 INIC interface
  • Low and high-speed CAN interfaces

Display

  • Second LVDS output

Audio

  • Multichannel audio codec and I/O for up to eight channel outputs, one stereo line input, and two microphone inputs
  • Broadcast tuner module connector
  • Sirius/XM radio module connector
  • S/PDIF receive interface

Buy Options

MCIMXABASEV1-Image

Click to expand

  • MCIMXABASEV1

  • SABRE Automotive Platform, Hardware, i.MX 6Quad/6Dual/6DualLite/6Solo, Expansion Board.

    Buy From Distributor
    MCIMX6QAICPU2-Image

    Click to expand

    • MCIMX6QAICPU2

    • SABRE Automotive Platform, Hardware, i.MX 6Quad/6Dual, No Display, No Camera.

      • Availability: In stock
      • Inventory: 5
      • Shipping: Normally ships 1-2 business days
    Buy from NXP

    Documentation

    Quick reference to our documentation types.

    1-5 of 48 documents

    Show All

    Design Resources

    Design Files

    5 design files

    Software

    1-5 of 81 software files

    Show All

    Note: For better experience, software downloads are recommended on desktop.

    Training

    1 trainings

    Support

    What do you need help with?