Development Kit for Amazon AVS with Synaptics 2Mic and NXP PICO-PI-IMX 7D

Overview

Features

Development Kit for Amazon AVS with Synaptics 2Mic and NXP PICO-PI-IMX 7D

Development Kit for Amazon AVS with Synaptics 2Mic and NXP PICO-PI-IMX 7D

Kit Contains

  • Synaptics AudioSmart 2-Mic Development Kit for Amazon AVS, including;
    • CX20921 evaluation board, pre-flashed with firmware
    • Microphone module with two omnidirectional mics
    • Microphone holder board
    • Stereo 3.5mm Male-to-Male audio cable
    • Micro-USB cable
    • Type A to Type B USB cable
    • Cable assembly (colored wires)
    • +5V power supply for CX20921 evaluation board
  • PICO-PI-IMX7
    • Processor: NXP i.MX7 based on Arm Cortex-A7 and Cortex-M4 processors
    • DDR3: 512MB
    • eMMC storage: 4GB
    • Wireless module: Wi-Fi 802.11ac and Bluetooth version 4.0
    • NXP SGTL5000 Audio Codec
    • Gigabit Ethernet support