FRDM Automotive S32K344 Development Board for General Purpose

Roll over image to zoom in

Block Diagram

FRDM Automotive S32K344 Development Board

FRDM-A-S32K344 Development Board Block Diagram

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

USB Interfaces

Power Management

12 V, 24 V, and 48 V SBC Solutions

Data Protection

VBUS Protection

Sensors

I3C/I²C Digital Temp. Sensors

Accelerometers

Features

Hardware Features

  • Power supply switch
  • MCU voltage measurement
  • User red-green-blue (RGB) LED
  • 2x user push-buttons

Software Features

Compatibility

Interfaces

  • On-board Controller Area Network Flexible Data-rate (CAN FD)
  • On-board LIN
  • Serial Wire Debug/Joint Test Action Group (SWD/JTAG) debug interface for S32K3 debugger

Enablement

Buy Options

S32K344MINI-EVB-Image

Click to expand

S32K344MINI-EVB
Active

S32K344MINI-EVB is now FRDM-A-S32K344, joining the FRDM ecosystem.

$59.00 USD
In Stock :4
Order from distributors

Documentation

Quick reference to our documentation types

6 documents

Compact List

Brochure (2)
Training Presentation (1)
User Guide (2)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.