FRDM Development Platform for Kinetis® K64, K63, and K24 MCUs

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

K6x Ethernet

Interfaces

USB Interfaces

Features

Microcontroller

    MK64FN1M0VLL12 MCU

  • 120 MHz
  • 1 MB flash memory
  • 256 kB RAM
  • low-power
  • crystal-less USB
  • 100 Low profile Quad Flat Package (LQFP)

Power Management

    Flexible power supply option:

  • OpenSDAv2 USB
  • Kinetis K64 USB
  • External source

Connectivity

  • Dual role USB interface with micro-B USB connector
  • Ethernet
  • SDHC
  • Easy access to MCU input/output through Arduino® UNO Rev3 compatible I/O connectors

Sensors

  • FXOS8700CQ accelerometer and magnetometer

Debug

    Programmable OpenSDAv2 debug circuit supporting the CMSIS-DAP Interface software that provides:

  • Mass storage device (MSD) flashes programming interface
  • CMSIS-DAP debug interface over a driver-less USB HID connection providing run-control debugging and compatibility with IDE tools
  • Virtual serial port interface
  • Open source CMSIS-DAP software project

Wireless

  • Add-on Bluetooth module: JY-MCU BT board V1.05 BT

Support

Components

  • RGB LED

Buy Options

FRDM-K64F-Image

Click to expand

FRDM-K64F
Active

FRDM Development Board for Kinetis K24 (1 MB Flash), K63 and K64 MCUs.

$52.35 USD
In Stock :78
Order from distributors

Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (2)
Data Sheet (2)
Errata (1)
Package Information (1)
Release Note (1)
User Guide (3)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.