PF8101/PF8201 Customer Evaluation Boards

PF8101-PF8201-EVAL-KITS

Roll over image to zoom in

Product Details

Block Diagram

PF8101/PF8201 Multi-channel PMIC Block Diagram

PF8101/PF8201 Multi-channel PMIC Block Diagram

Supported Devices

Power Management

PMICs

Features

System Features:

  • 2.5 V to 5.5 V operating input voltage range
  • USB to I2C communication via the FRDM-KL25Z interface
  • Up to 1.0 MHz I2C communication
  • Selectable hardwire default PMIC configuration or OTP/TBB operation
  • Advance system monitoring/diagnostic via PMIC and/or system AMUX
  • Leader/follower interface connector for multi-PMIC support
  • Onboard I/O regulator with 1.8 V/3.3 V selectable output voltage

PMIC features:

  • Up to five switching regulators with the multi-phase capability
  • Three LDO regulators with selectable switch mode operation
  • Programmable output voltage and current limits
  • Programmable switching frequency with selectable frequency spread spectrum
  • RTC supply with programmable coin cell charger
  • Voltage monitoring circuits
  • System watchdog monitoring

Buy Options

  • KITPF8101FRDMEVM

  • PF8101/PF8201 Customer Evaluation Boards.

  • $341.02 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • KITPF8201FRDMEVM

  • PF8101/PF8201 Customer Evaluation Boards.

  • $359.66 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

4 design files

  • Printed Circuit Boards and Schematics

    Gerber files for the KITPF8101FRDMEVM Evaluation board

  • Printed Circuit Boards and Schematics

    KITPF8101FRDMEVM Schematics

  • Printed Circuit Boards and Schematics

    KITPF8201FRDMEVM Schematics

  • Printed Circuit Boards and Schematics

    Gerber files for the KITPF8201FRDMEVM Evaluation board

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?