P4080 Development System

Roll over image to zoom in

Product Details

Select a section:

Features

Core Complex

  • P4080, 1.5 GHz core with 1333 MHz DDR3 data rate

Networking Elements

  • 10 GbE supported with optional XAUIRISER card

Accelerators and Memory Control

  • 4 GB unbuffered DDR3 240-pin sockets supporting standard JEDEC DIMMs
  • 128 MB NOR Flash (fast boot)
  • SPI-based 16 MB EEPROM
  • SD media card slot

Basic Peripherals and Interconnect

  • 18 lanes, dividable into many combinations
  • Five add-in slots to selectably connect to five of the 16 controllers supported by the P4080
  • Supports PCI Express®, SGMII, Nexus/Aurora debug, XAUI and Serial RapidIO®

Additional Features

  • PromJet debug port
  • Temperature sensor

Software

  • Linux® SDK for QorIQ® Processors

Buy Options

  • P4080DS-PC

  • QorIQ P4080 Development System, rev3.0 silicon.

  • $4600.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • $747.50 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?