1
Out of the Box2
Plug It In3
Configure Hardware4
Get SoftwareSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the FRDM- XS2410EVB evaluation board.
The FRDM-XS2410EVB contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
This evaluation board requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this kit.
Something went wrong! Please try again.
Something went wrong! Please try again.
The main purpose of this kit is to program the board and evaluate all the different features of the MC33XS2410 along with a power supply and real loads.
The FRDM-XS2410EVB provides flexibility to interact with all the features of the device and perform measurements on the main part of the application. With compatible pinouts, the FRDM-XS2410EVB can be interfaced to either FRDM-KL25Z MCU or S32K144EVB FRDM boards.
With the FlexGUI software loaded, the evaluation board allows access to the registers in read and write mode, device configuration and monitoring key diagnostics parameters. Power outputs are accessible through connectors, and some of the signal can also be probed using test points. Some LEDs witness the state of the outputs, such as VDD supply or warning/IRQ faults on FAULTB pin.
Something went wrong! Please try again.
Overview of the FRDM-XS2410EVB evaluation board
Table 1. Evaluation board component descriptions
| Output name | Description | Output | 
J3 | 
            VBAT Power (and GND) connector | - | 
J4 | 
            Output 1, Output 2, Output 3, Output 4 (and AGND) connector | - | 
J5 | 
            VBAT Power (and AGND) DC Jack | - | 
J8 | 
            1x8 FRDM board header | - | 
J9 | 
            1x8 FRDM board header | - | 
J10 | 
            1x10 FRDM board header | - | 
J11 | 
            Output freewheeling path jumper | open | 
J12 | 
            5.0 V VDD to MCU jumper | open | 
J13 | 
            5.0 V VDD to Q100 jumper | open | 
J14 | 
            Output LED jumper | short | 
JP1 | 
            1x6 FRDM board header | - | 
| SW1 | Push button for LHM (safe mode) | - | 
| SW2 | Four ON/OFF switches for direct input 1, input 2, input 3, and input 4 | Off | 
Something went wrong! Please try again.
To configure the hardware, complete the following procedure:
J3 or J5J4 connectorSW2 DIP switches pressing SW1
This board can be used either with FlexGUI software for evaluation or with software drivers for development.
Something went wrong! Please try again.
All installation details and software flashing on MCU are described UM11301, the dedicated FlexGUI user manual for FRDM-XS2410EVB.
Something went wrong! Please try again.
After the FlexGUI application is started with flexgui-app-des-q100, the FlexGUI launcher displays the supported MCU and communication protocols. After the boards are selected, the GUI starts.
Something went wrong! Please try again.
At first launch, the FlexGUI starts in user mode.
The bottom left area of the GUI shows three tabs:
Start embedded application development.
Something went wrong! Please try again.
In addition to our XS2410: Quad 100 mΩ / dual 50 mΩ, 3.0 V to 60 V high-side switch page, you may also want to visit:
Application pages:
Hardware pages:
Software pages: