Kinetis® KW30Z-2.4 GHz Bluetooth Low Energy 4.1 Microcontroller based on Arm® Cortex®-M0+

Block Diagram

Kinetis W Series KW30Z MCUs Block Diagram

Kinetis<sup>&#174;</sup> W Series KW30Z MCUs Block Diagram

Features

Bluetooth Low Energy Radio Features

  • 2.4 GHz Bluetooth Low Energy version 4.1 Compliant
  • Typical Receiver Sensitivity = -91 dBm
  • Programmable Transmitter Output Power up to +3.5 dBm

Core and Memories

  • Up to 48 MHz Arm® Cortex®-M0+ core
  • On-chip 160 KB Flash memory
  • On-chip 20 KB SRAM

Low Power Consumption and Operating Voltage Ranges

  • Nine low-power modes to provide power optimization based on application requirements
  • Typical Rx/Tx Current (DC/DC Enabled): 6.5 mA / 8.4 mA
  • Bypass Voltage: 1.71V to 3.6V
  • DCDC Converter Buck Configuration: 2.1V to 4.2V
  • DCDC Converter Boost Configuration: 0.9V to 1.795V

Analog modules

  • 16-bit Analog-to-Digital Converter (ADC)
  • 12-bit Digital-to-Analog Converter (DAC)
  • 6-bit High Speed Analog Comparator (CMP)

Security

  • AES-128 Accelerator (AESA), True Random Number Generator (TRNG)

Supported Software

  • Bluetooth Low Energy Host Stack and Profiles
  • Kinetis® Software Development Kit (SDK)
  • Multiple RTOS including MQX and FreeRTOS

Part numbers include: MKW30Z160VHM4.

Comparison Table

Kinetis KW40Z Family Recommended Solutions

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 19 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.