18 Channel Li-Ion Battery Cell Controller IC ASIL D

Roll over image to zoom in

Block Diagram

BMA7118

BMA7118 Block Diagram

Features

  • Supports 8 to 18 cells per device
  • Dedicated, high-accuracy ADC per voltage measurement channel with high synchronization capability required for EIS
  • Typical ±0.8 mV measurement error with ultra-low long-term drift
  • ISO 26262 ASIL D support for cell voltage and temperature measurements
  • External temperature and auxiliary voltage measurement capability
  • Communication through isolated daisy chain up to 62 nodes or serial peripheral interface (SPI)
  • Diagnostics, functional safety and robustness
  • Low external bill of materials (BOM) cost

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?