24-Channel and 26-Channel Li-Ion BCC IC ASIL D with EIS

Click image to open expanded view

Block Diagram

Choose a diagram:

BMA7424

24- and 26-Channel Li-Ion BCC IC ASIL D for EIS - BMA7424

BMA7426

24- and 26-Channel Li-Ion BCC IC ASIL D for EIS - BMA7426

Features

Core Capabilities

  • Supports 8 to 26 cells per device (24 cells for BMA7424 and 26 cells for BMA7426)
  • Supports 13 external temperature and auxiliary measurements
  • Dedicated high-accuracy ADC per voltage measurement channel with high-synchronization capability required for EIS
  • Typical ±0.7 mV measurement error with ultralow long-term drift
  • Supports ISO 26262 ASIL D for cell voltage and temperature measurements
  • External temperature and auxiliary voltage measurements
  • Isolated daisy chain up to 62 nodes or serial peripheral interface (SPI) communication
  • Diagnostics, functional safety and robustness
  • Low external bill of materials (BOM) cost

On-Board Passive Cell Balancing

  • Up to 300 mA peak cell balancing with diagnostics
  • Automatic odd/even balancing sequence
  • Timer-, voltage-, temperature- and pulse-width modulation (PWM)-controlled balancing
  • Low integrated balancing metal-oxide-semiconductor field-effect transistor (MOSFET) drain-to-source on-resistance (RdsON)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?