±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer

Roll over image to zoom in

Block Diagram

MMA8452Q Acceleration Sensor Block Diagram

MMA8452Q Acceleration Sensor Block Diagram

Features

Key Features

  • 1.95 to a 3.6 V supply voltage
  • 1.6 to 3.6 V interface voltage
  • ±2g/±4g/±8g dynamically selectable full-scale
  • Output data rates (ODR) from 1.56 Hz to 800 Hz
  • 99 μg/√Hz noise
  • 14-bit and 8-bit digital output
  • I²C digital output interface (operates to 2.25 MHz with 4.7 kΩ pull-ups)
  • Two programmable interrupt pins for seven interrupt sources
  • Orientation (portrait/landscape) detection with programmable hysteresis
  • Automatic ODR change for auto-wake and return to sleep
  • 32 sample FIFO
  • High pass filter data available per sample and through the FIFO
  • Self-test
  • RoHS compliant
  • Current consumption: 6 μA–165 μA

Three Embedded Channels of Motion Detection

  • Freefall or motion detection: one channel
  • Pulse detection: one channel
  • Jolt detection: one channel

Product Longevity Program

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 24 documents

Compact List

Application Note (13)
Application Note Software (1)
Brochure (1)
Data Sheet (3)
Fact Sheet (1)
Selector Guide (1)
User Guide (2)
White Paper (2)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Engineering Services

1-5 of 9 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.