Radar Microcontroller

Click image to open expanded view

Block Diagram

Choose a diagram:

S32R294 Radar MCU

S32R294 Block Diagram

S32R29x Application

S32R29x Applications Block Diagram

Features

High Performance Safe Compute

  • Dual Power Architecture® e200z7 32-bit CPU up to 500 MHz
  • Dedicated safety processing with Power Architecture® e200z4 cores in lockstep up to 250 MHz

Radar Processing Acceleration

  • SPT 2.8 up to 430 MHz for optimized radar signal processing
  • Cross Timing Engine (CTE) for precise timing generation and triggering

Integrates with NXP Radar MMIC’s

  • Up to 2x MIPI CSI2 for advanced corner and front radar applications with NXP TEF82xx

Memory Capacity for Demanding Radar Applications

  • Up to 5.5 MB SRAM with ECC
  • QuadSPI DDR up to 80 MHz

Enhanced Security for Automotive Applications

  • Cryptographic services engine (CSE3) with secure boot and advanced security algorithms

Designed with Safety in Mind

  • ISO26262 SEooC ASIL B(D)

Connected and Scalable

  • 1 x Gb Ethernet 10/100 Mbit/s
  • 3 x flexCAN with FD
  • 1 x Dual-channel flexRay

Full Grade1 Temperature Range Operation

  • -40 ºC to 150 °C (Tj) AEC-Q100 grade-1

Comparison Table

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (1)
Fact Sheet (2)
Product Brief (2)
Training Presentation (3)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Support

What do you need help with?