Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordCAN FD provides a significant speed increase above classical HS-CAN networks, accelerating bit rates from previously 500 kbps up to 2 or 5 Mbps in the data phase of the CAN FD frame. This, in combination with a maximum payload size increase from 8 bytes to 64 bytes, means the overall net throughput of CAN networks is dramatically improved to serve the needs of the next generation CAN networks.
NXP offers a complete portfolio of CAN FD transceivers complying to the ISO11898-2:2016, spanning all the standard CAN functions and power modes and guaranteeing operation up to 5 Mbps.
Choosing the right product just got easier. View all product finder tools.
High speed CAN transceiver with standby mode, designed for all types of high speed CAN networks in nodes that require a low-power mode.
High speed CAN transceiver with fail-safe and diagnostic features that offer enhanced system reliability and advanced power management.
High speed CAN transceiver with standby mode, designed for high-speed CAN automotive applications.
High speed CAN transceiver providing an interface between a CAN protocol controller and the physical two-wire CAN bus for automotive applications.
High speed CAN transceiver that offers improved EMC and ESD performance and a very low current standby mode with bus wake up capability.
High speed CAN transceiver for all types of high speed CAN networks in nodes that do not require a standby mode with wake up capability.
High speed CAN transceiver specifically targeted for electric vehicles (EV) and hybrid electric vehicles (HEV).
High speed CAN transceiver designed for high-speed CAN automotive applications.
Dual high speed CAN transceiver designed for all types of high speed CAN applications in automotive and truck industries.
High speed CAN transceiver for partial networking, offering CAN FD data rates up to 5 MBit/s and is fully compliant to ISO 11898-2 (2016).
Family of transceivers that provide an interface between a controller area network (CAN) or CAN flexible data rate (FD) protocol controller and the physical two-wire CAN-bus.
Self-supplied high speed CAN transceiver with standby mode, incorporating a 5 V CAN supply. Designed for automotive applications.
Self-supplied high speed CAN transceiver with sleep mode, incorporating a 5 V CAN supply. Designed for automotive applications.
High speed CAN transceiver with sleep mode, incorporating a 5 V supply for on-board loads. Designed for automotive applications.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Timing parameters guaranteeing data rates up to 5 Mbit/s in the CAN FD fast phase.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.