Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
The FS24 is a family of automotive safety mini CAN FD SBC devices with multiple power supply designed to support secure car access applications using ultra-wideband (UWB), near field communication (NFC) and Bluetooth® Low Energy (LE) devices, while maintaining flexibility to fit other small applications requiring low power and CAN FD communication.
This family of devices supports a wide range of applications, offering choices in output voltage setting, physical interface, integrated system-level features to address low power and noise sensitive applications with automotive safety integrity levels up to ASIL B.
The FS24 integrates a battery-connected switched-mode regulator (V1) and a battery-connected linear regulator (V3) to supply microcontrollers, communication devices and others. V1 offers a high-performance switching regulator capable to operating in pulse frequency modulation (PFM) mode and force PWM (FPWM) mode. The mode of operation can be changed using wake pins to optimize noise management.
| Part Number | Description | OTP Files and Report | Main Properties | ||||
|---|---|---|---|---|---|---|---|
| CAN | LDT | V1 Voltage | V3 Voltage | Safety Grade | |||
| MFS2400AVMA1ES | Configuration given as an example for Ranger 5 attach | A1 Report, programming and configuration files | Yes | No | 3.3 V | 5 V | QM |
| MFS2401AVBA1ES | Configuration given as an example for Ranger 5 attach | A1 Report, programming and configuration files | Yes | Yes | 3.3 V | 5 V | ASIL B |
| MFS2401AVMAFES | Configuration given as an example for S32K1xx + NCF3321 attach | AF Report, programming and configuration files | Yes | Yes | 5 V | 3.3 V | QM |
| MFS2400AVBAAES | Configuration given as an example for S32K1 or S32K31x attach | BAA report, programming and configuration files | Yes | No | 5 V | 5 V | ASIL B |
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.

LPC551x/S1x: Baseline Arm® Cortex®-M33-Based Microcontroller Family

LPC553x/S3x: Advanced Analog Arm®Cortex®-M33-Based MCU Family

MCX N94, N54, N53, N52 and N24 with Highly Integrated Low-power Dual Core Arm® Cortex®-M33 MCUs, with on-chip Accelerators and Advanced Security

LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family

MCX W71 Secure and Ultra-Low-Power MCUs for Matter, Thread, Zigbee and Bluetooth LE

i.MX RT1060: Crossover MCU with Arm® Cortex®-M7
Performance Level Digital Signal Controllers, USB FS OTG, CAN FD

NFC Forum-Compliant Frontend IC with Superior RF Performance for Automotive

Trimension® NCJ29D5: UWB IC for Automotive Applications

i.MX RT1060: Crossover MCU with Arm® Cortex®-M7
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
4 documents
Compact List
Please wait while your secure files are loading.
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
4 hardware offerings




Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.