DSCs with Integrated FPU and Trigonometric Math Engine with OPAMP and Quadrature Decoder

Roll over image to zoom in

Block Diagram

MC56F80xxx MCUs

MC56F80xxx MCUs

Features

Processor Complex

  • 100 MHz 56800EF DSP core
    • Enhanced single-precision floating point math unit (eFPU)
    • Coordinate rotation digital compute (CORDIC) engine
  • JTAG/EOnCE debug controller

Memory

  • 64kB Flash
  • 8kB SRAM

System Control

  • Intermodule crossbar (support flexible connection among peripherals or GPIOs)
  • Event generator (support and/or/nor/xor logic operation and multiple trigger modes)
  • Enhanced DMA (support minor and major loop, more flexible data transition and less CPU intervention)
  • Memory resource protection
  • LVI, POR and brownout reset
  • CRC
  • Internal and external watchdog

Timers

  • Eight channels 312ps high-resolution PWM
  • 1x quad timer to support four-channel capture
  • 1x quadrature decoder
  • 3x 32-bit PIT

Analog

  • 2x 12-bit ADC each w/ x2/4 PGA, each up to 1.6MSps sample rate
  • 2x operational amplifier, 8MHz GBP, support up to x16 PGA mode
  • 3x analog comparator each w/ 8-bit DAC

Communications

  • 1x LPI2C, support full PMBus
  • 1x SPI
  • 2x UART

Packages

  • LQFP64
  • LQFP48
  • LQFP32
  • QFN32

Temperatures

  • -40 to 125°C

Enablement

  • MC56F80000-EVK - can connect with low-voltage FRDM-LV driver board
  • HVP-56F80748 EVK - can connect with high-voltage HVP-MC3PH driver board
  • Motor control and digital power reference designs
  • CodeWarrior IDE
  • Software development kit (SDK)
  • GUI Config Tools (Pin, Clock, Peripherals)
  • FreeMaster debug tool
  • PEMicro Multilink and Cyclone support

Certifications

  • IEC60730 Class B Certification
  • AEC-Q100

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 13 documents

Compact List

Application Note (3)
Brochure (2)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Reference Manual (5)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.