MC56F826xx and MC56F827xx Digital Signal Controllers

Click over video to play

Block Diagram

30517_MC56F827XX_BD

Features

  • Low-power operation enables higher system efficiency due to lower power losses
  • 5 mm x 5 mm package option enables compact PCB design for space-constrained applications while still providing the precision and control needed
  • 50/100 MHz 32-bit core provides math capabilities needed for advanced power efficiency and motor control applications
  • Single-cycle math computations, fractional arithmetic support, and parallel moves improve performance, driving tighter and faster control loops
  • High-resolution PWM with 312 pico-second resolution enables higher switching frequencies, reducing cost and increasing efficiency
  • Two 12-bit high-speed (HS) ADCs with up to 1.25 MSPS resolution improves system accuracy by reducing jitter on input values
  • 32 KB to 64 KB flash memory provides scalability needed for key digital power and motor control applications
  • Pin-to-pin compatible with the MC56F84xxx and MC56F824x/5x families for performance and peripheral scalability
  • 5 volt-tolerant I/O provides design flexibility and system cost reduction
  • Direct memory access (DMA) controller reduces core interruption, increasing performance
  • Four analog comparators with integrated 6-bit DACs speed system event identification and emergency shutdown of the PWM outputs
  • Memory protection capability increases system safety by restricting user code from accessing key memory locations and peripherals reserved for supervisor access

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 66 documents

Compact List

Application Note (32)
Application Note Software (2)
Brochure (2)
Data Sheet (4)
Errata (1)
Fact Sheet (2)
Product Brief (1)
Reference Manual (7)
Technical Notes (2)
User Guide (13)

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.