Application Note (48)
-
g-Sensor Brake Lamp Demonstration video[AN3380DEMO]
-
g-Sensor Brake Lamp Explanation video[AN3380EXPLAINED]
-
LINkits LIN Evaluation Boards[AN2573]
-
Car Door Keypad Using LIN[AN2205]
-
HC908EY16 LIN Monitor[AN2343]
-
Software I2C Communications[AN1820]
-
M68HC08 Integer Math Routines[AN1219]
-
HC05 to HC08 Optimization[AN1218]
Application Note Software (13)
-
Software accompanying AN3380[AN3380SW]
-
Software to Accompany AN2874[AN2874SW]
-
Software files for AN2984SW[AN2984SW]
-
Software files for AN2960[AN2960SW]
-
AN2396SW, Software files for AN2396[AN2396SW]
-
Software for AN2120, zip format[AN2120SW]
-
AN2159SW[AN2159SW]
-
Software files for AN1820 zipped[AN1820SW]
-
Software Files for AN1219 zipped[AN1219SW]
-
Software Files for AN1222 zipped[AN1222SW]
-
Software Files for AN1221 zipped[AN1221SW]
Data Sheet (2)
-
MC68HC908EY16, MC68HC908EY8 - Data Sheet[MC68HC908EY16]
-
MC68HC908EY16A, MC68HC908EY8A - Data Sheet[MC68HC908EY16A]Featured
Errata (5)
-
Mask Set Errata: 2L31N - Errata[MSE908EY16_2L31N]
-
Mask Set Errata: 1L38H - Errata[MSE908EY16_1L38H]Featured
-
Mask Set Errata: 0L31N - Errata[MSE908EY16_0L31N]Featured
-
Mask Set Errata: 1L31N - Errata[MSE908EY16_1L31N]Featured
-
Mask Set Errata for 3M75B[MSE908EY16A_3M75B]Featured
Fact Sheet (4)
-
8-Bit Consumer and Industrial Product List[8BITCIPRODMPFS.PDF]
-
HC08 EY Family - Fact Sheet[68HC908EY16AFS]
-
LIN Slave Solutions: Flash or ROM, 1K - 60K[LINSLAVESOLFS]
-
LIN Leader Solutions: Flash and ROM, 16K - 512K[LINMASS0LPB]
