Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordPowerQUICC® communications processors, built on Power Architecture® technology, support the entire spectrum of embedded networking equipment, industrial and general-embedded applications.
Choosing the right product just got easier. View all product finder tools.
| Family | Product | Description |
|---|---|---|
| PowerQUICC I (MPC8xx) | MPC850 | MPC860 PowerQUICC® Processor |
| PowerQUICC I (MPC8xx) | MPC860 | PowerQUICC® Processor with CPM (4 SCC, 2 SMC), 10/100 Ethernet |
| PowerQUICC I (MPC8xx) | MPC866 | PowerQUICC® Processor with CPM, USB, Dual 10/100 Ethernet, Security |
| PowerQUICC I (MPC8xx) | MPC875 | PowerQUICC® Processor with CPM, USB, Dual 10/100 Ethernet |
| PowerQUICC I (MPC8xx) | MPC870 | PowerQUICC® Processor with CPM with ATM, USB, Dual 10/100 Ethernet, Security |
| PowerQUICC I (MPC8xx) | MPC885 | PowerQUICC® Processor with CPM with ATM, USB, Dual 10/100 Ethernet |
| PowerQUICC I (MPC8xx) | MPC880 | PowerQUICC® Processor with CPM (1 SCC, 2 SMC), 10/100 Ethernet |
| PowerQUICC I (MPC8xx) | MPC855T | PowerQUICC® Processor with CPM (1 SCC, 2 SMC), 10/100 Ethernet |
| PowerQUICC I (MPC8xx) | MPC853T | PowerQUICC® Processor with CPM (2 SCC, 1 SMC), 10/100 Ethernet |
| PowerQUICC I (MPC8xx) | MPC852T | PowerQUICC® Processor with CPM (2 SCC, 1 SMC), 10/100 Ethernet |
| PowerQUICC I (MPC8xx) | MPC859T | PowerQUICC® Processor with CPM (1 SCC, 2 SMC), 10/100 Ethernet |
| PowerQUICC I (MPC8xx) | MPC859DSL | PowerQUICC® Processor with CPM (1 SCC, 1 SMC), 10/100 Ethernet |
| PowerQUICC II (MPC82xx) | MPC8280 | PowerQUICC® II Processor with PCI, USB, 256-ch. HDLC, UTOPIA II Ports, 10/100 Ethernet, IMA |
| PowerQUICC II (MPC82xx) | MPC8270 | PowerQUICC® II Processor with PCI, USB, 128-ch. HDLC, 10/100 Ethernet |
| PowerQUICC II (MPC82xx) | MPC8271 | PowerQUICC® II Processor with PCI, USB, Communications Processor Module with UTOPIA |
| PowerQUICC II (MPC82xx) | MPC8272 | PowerQUICC® II Processor with PCI, USB, Security, Communications Processor Module with UTOPIA |
| PowerQUICC II (MPC82xx) | MPC8275 | PowerQUICC® II Processor with PCI, USB, 128-ch. HDLC, UTOPIA II Ports, 10/100 Ethernet |
| PowerQUICC II (MPC82xx) | MPC8260 | PowerQUICC® II Processor with 256-ch. HDLC, UTOPIA II, 10/100 Ethernet |
| PowerQUICC II (MPC82xx) | MPC8266 | PowerQUICC® II Processor with PCI, 256-ch. HDLC, UTOPIA II, 10/100 Ethernet, IMA |
| PowerQUICC II (MPC82xx) | MPC8264 | PowerQUICC® II Processor with 256-ch. HDLC, UTOPIA II, 10/100 Ethernet, IMA |
| PowerQUICC II (MPC82xx) | MPC8265 | PowerQUICC® II Processor with PCI, 256-ch. HDLC, UTOPIA II, 10/100 Ethernet |
| PowerQUICC II (MPC82xx) | MPC8250 | PowerQUICC® II Processor with PCI, 128-ch. HDLC, 10/100 Ethernet |
| PowerQUICC II (MPC82xx) | MPC8255 | PowerQUICC® II Processor with 128-ch. HDLC, UTOPIA II, 10/100 Ethernet |
| PowerQUICC II (MPC82xx) | MPC8241 | Integrated Host Processor with Integrated PCI |
| PowerQUICC II (MPC82xx) | MPC8245 | Integrated Host Processor with Integrated PCI |
| PowerQUICC II (MPC82xx) | MPC8248 | PowerQUICC® II Processor with PCI, USB, Security, Communications Processor Module |
| PowerQUICC II (MPC82xx) | MPC8247 | PowerQUICC® II Processor with PCI, USB, Communications Processor Module |
| PowerQUICC II Pro (MPC83xx) | MPC8349E | PowerQUICC® II Pro Processor with DDR2, Dual PCI, 1 GB Ethernet, Dual USB, Security |
| PowerQUICC II Pro (MPC83xx) | MPC8347E | PowerQUICC® II Pro Processor with DDR2, PCI, 1 GB Ethernet, Dual USB, Securi |
| PowerQUICC II Pro (MPC83xx) | MPC8343E | PowerQUICC® II Pro Processor with DDR2, Dual PCI, 1 GB Ethernet, Dual USB, Security |
| PowerQUICC II Pro (MPC83xx) | MPC8315E | Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, PCI Express, SATA, 1 GB Ethernet, Security, USB |
| PowerQUICC II Pro (MPC83xx) | MPC8313E | Low-Power PowerQUICC® II Pro Processor with DDR2, PCI, 1 GB Ethernet, Security, USB |
| PowerQUICC II Pro (MPC83xx) | MPC8314E | Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, PCI Express, 1 GB Ethernet, Security, US |
| PowerQUICC II Pro (MPC83xx) | MPC8358E | PowerQUICC® II Pro Processor with DDR2, TDM, PCI, Security, USB, QUICC Engine® with 1 GB Ethernet, UTOPIA |
| PowerQUICC II Pro (MPC83xx) | MPC8323E | Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, Security, USB, QUICC Engine® with UTOPIA |
| PowerQUICC II Pro (MPC83xx) | MPC8321E | Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, Security, USB, QUICC Engine® |
| PowerQUICC II Pro (MPC83xx) | MPC8360E | PowerQUICC® II Pro Processor with DDR2, TDM, PCI, Security, USB, QUICC Engine® with 1 GB Ethernet, UTOPIA |
| PowerQUICC II Pro (MPC83xx) | MPC8379E | PowerQUICC® II Pro Processor with DDR2, PCI, SATA, 1 GB Ethernet, USB, Security |
| PowerQUICC II Pro (MPC83xx) | MPC8377E | PowerQUICC® II Pro Processor with DDR2, PCI, PCI Express, SATA, 1 GB Ethernet, USB, Security |
| PowerQUICC II Pro (MPC83xx) | MPC8378E | PowerQUICC® II Pro Processor with DDR2, PCI, PCI Express, 1 GB Ethernet, USB, Security |
| PowerQUICC II Pro (MPC83xx) | MPC8321 | Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, Security, USB, QUICC Engine® |
| PowerQUICC II Pro (MPC83xx) | MPC8323 | Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, Security, USB, QUICC Engine® with UTOPIA |
| PowerQUICC II Pro (MPC83xx) | MPC8308 | Low-Power PowerQUICC® II Pro Processor with DDR2, eSDHC, PCI Express, eTSEC, USB, IEEE® 1588 |
| PowerQUICC II Pro (MPC83xx) | MPC8306 | Low-Power PowerQUICC® II Pro Processor with DDR2, eSDHC, 128-ch. HDLC/TDM, 10/100 Ethernet, USB, IEEE® 1588 |
| PowerQUICC II Pro (MPC83xx) | MPC8309 | Low-Power PowerQUICC® II Pro Processor with DDR2, eSDHC, 128-ch. HDLC/TDM, 10/100 Ethernet, USB, IEEE® 1588 |
| PowerQUICC III (MPC85xx) | MPC8569E | PowerQUICC® III Processor with DDR2/3 |
| PowerQUICC III (MPC85xx) | MPC8535E | PowerQUICC® III Processor with DDR2/3, eSDHC, PCI, PCI Express, SATA, SerDes, 1 GB Ethernet, USB, Security |
| PowerQUICC III (MPC85xx) | MPC8536E | MPC8536E Communications Processors |
| PowerQUICC III (MPC85xx) | MPC8533E | MPC8533E PowerQUICC® III Processor |
| PowerQUICC III (MPC85xx) | MPC8572E | PowerQUICC® III Processor with DDR2/3, Pattern Matching Engine, PCI Express® |
| PowerQUICC III (MPC85xx) | MPC8560 | PowerQUICC® III Processor with TDM, DDR, PCI, PCIx Express®, RapidIO, 1 GB Ethernet, Security, CPM with UTOPIA |
| PowerQUICC III (MPC85xx) | MPC8540 | Integrated Host Processor with DDR, PCI, RapidIO® and 1G Ethernet |
| PowerQUICC III (MPC85xx) | MPC8547E | PowerQUICC® III Processor with DDR2, PCI, PCI Express®, SerDes, 1 GB Ethernet, Security |
| PowerQUICC III (MPC85xx) | MPC8548E | PowerQUICC® III Processor with DDR2, PCI, PCI Express®, Serial RapidIO, SerDes, 1 GB Ethernet, Security |
| PowerQUICC III (MPC85xx) | MPC8545E | PowerQUICC® III Processor with DDR2, PCI, PCI Express®, SerDes, 1 GB Ethernet, Security |
| PowerQUICC III (MPC85xx) | MPC8543E | PowerQUICC® III Processor with DDR2, PCI, PCI Express®, Serial RapidIO, SerDes, 1 GB Ethernet, Security |
| PowerQUICC III (MPC85xx) | MPC8544E | PowerQUICC® III Processor with DDR2, PCI, PCI Express®, SerDes, 1 GB Ethernet, SGMII, Security |
| PowerQUICC III (MPC85xx) | MPC8541E | PowerQUICC® III Processor with TDM, DDR, PCI, 1 GB Ethernet, Security, CPM with UTOPIA |
| PowerQUICC III (MPC85xx) | MPC8555E | PowerQUICC® III Processor with TDM, DDR, PCI, 1 GB Ethernet, Security, CPM with UTOPIA |
PowerQUICC architecture contains a processing core built on Power Architecture technology and a communications processor module and system interface unit.
Read the fact sheetPowerQUICC communications processors are highly-integrated PowerQUICC devices currently available, delivering a variety of high speeds.
Read the fact sheetSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get access| Product | Status | Authorized For |
|---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.