SABRE Development System

Smart Application Blueprint for Rapid Engineering

Accelerate your time to market with our premiere series of market-focused development systems based on the i.MX family of multimedia applications processors: Smart Application Blueprint for Rapid Engineering (SABRE). SABRE platforms deliver the advanced technology features required for your market's next-generation, applications including tablets, eReaders and automotive infotainment systems.

From hardware accelerators and multimedia codecs to an expansive portfolio of software development tools including Board Support Packages (BSPs) - SABRE platforms come highly-optimized with the best offerings from NXP® and our technology partners so you can maximize the performance and power savings features of the processor in your design.

Development Board based on i.MX 7Dual

Arm® Cortex®-A7 and Cortex-M4

Evaluate hardware-enabled security, integrated EPD controller, LCD/HDMI/MIPI DSI display and flexible connectivity interface, plus rich on-board solutions to Wi-Fi®/Bluetooth®4.0+EDR (Supporting BLE), and dual 1 Gigabit Ethernet.

Development Board based on i.MX 6Quad

4x Arm Cortex-A9

Evaluate multicore processing, low-power consumption and leading-edge multimedia and graphics applications on i.MX 6Quad and i.MX 6Dual processors.

Development Board based on i.MX 6QuadPlus

4x Arm Cortex-A9, dual 720p video encode.

Evaluate multicore processing running up to 1.2 GHz with 1 MB of L2 cache, advanced graphics, and resolve engine, and optimized 64-bit DDR3 or 2-ch., 32-bit LPDDR2 support.

Development Board based on i.MX 6SoloX

Heterogeneous Processing with Arm Cortex-A9 and Cortex-M4 cores.

Evaluate heterogeneous processing running up to 1 GHz with 256 KB of L2 cache, GPU 2D/3D, camera interface and PiXel Processing Pipeline (PXP).

Development Board based on i.MX 6

Automotive Infotainment applications based on Arm Cortex-A9 core

Single-, dual- and quad-core offerings, processing speeds up to 1 GHz and a high level of automotive-specific integration for the next-generation infotainment, instrument cluster, telematics and rear seat entertainment designs.

Development Board based on i.MX 6 AVB

Automotive Infotainment with Ethernet AVB based on Arm Cortex-A9 core

Dual- and quad-core offerings, processing speeds up to 1 GHz and Audio-Video Bridging (AVB) development with hardware and Ethernet software solutions.

Development Board based on i.MX508

SABRE for eReaders based on Arm Cortex-A8 core

Dual- and quad-core offerings, processing speeds up to 1 GHz and Audio-Video Bridging (AVB) development with hardware and Ethernet software solutions.

Development Board based on i.MX53

SABRE for eReaders based on Arm Cortex-A8 core

Integrated display controller certified by E Ink® for Electronic Paper Display (EPD) panels. Featuring processing speeds up to 800 MHz and unified 256 KB L2 cache.

What's New

Video

Get Started with the i.MX 6 SABRE Board for Smart Devices

Video

Started with the i.MX 6 SABRE Platform for Smart Devices