Automotive Motor Control Development Solutions

NXP automotive motor control development solutions are complete development kits allowing the rapid prototyping and evaluation of motor control applications without the need to wait for final hardware design.

The kits consist of two boards:

  • An NXP 32-bit MPC5xxx controller board or 16-bit S12 controller board
  • A 3-phase low-voltage power stage board (device independent)

Automotive Math and motor control library set, which provides a complete, easy-to-use solution for motor control application.

Motor Control Kits

  • KEA128BLDCRD: 3-phase Sensorless BLDC Motor Control Reference Design Based on Kinetis KEA128 
  • MTRCKTDBN5643L: Dual 3-phase Sensorless BLDC Development Kit with NXP MPC5643L MCU
  • MTRCKTDPS5643L: Dual 3-phase PMSM Development Kit with NXP MPC5643L MCU
  • MTRCKTSBN5604P: 3-phase Sensorless BLDC Development Kit with NXP MPC5604P MCU
  • MTRCKTSBN5606B: 3-phase Sensorless BLDC Development Kit with NXP MPC5606B MCU
  • MTRCKTSBN5643L: Single 3-phase Sensorless BLDC Development Kit with NXP MPC5643L MCU
  • MTRCKTSBNG128: 3-Phase Sensorless BLDC Development Kit with MC9S12G128 MCU
  • MTRCKTSBNZVM128: 3-phase Sensorless BLDC Development Kit with S12 MagniV MC9S12ZVML128 MCU
  • MTRCKTSPNZVM128: 3-phase Sensorless PMSM Development Kit with S12 MagniV MC9S12ZVML128 MCUNEW
  • MTRCKTSPS5604P: 3-phase PMSM Development Kit with NXP MPC5604P MCU
  • MTRCKTSPS5643L: 3-phase PMSM Development Kit with NXP MPC5643L MCU
  • MTRCKTSPS5744P: 3-phase PMSM Development Kit with NXP MPC5744P MCU
  • MTRDEVKSPNK144: 3-phase PMSM Development Kit with NXP S32K144 MCU new

Design Resources

Featured Videos

Accelerate Your Electric Motor Control Designs
(Video - 46:20 min) Accelerate Your Electric Motor Control Designs – see how to shorten the time required to develop automotive control applications using motor control solutions ecosystem from NXP.
Automotive Motor Control Development Kits
(Video - 01:44 min) Fully-loaded motor control development kits are designed to give engineers a complete out-of-the-box experience for permanent magnet synchronous motor (PMSM) or brushed DC (BLDC) motor control solutions. These kits are targeted for automotive motor control applications.
NXP Concept Car
(Video - 3:22) The NXP concept car demonstrates solutions for automotive systems in powertrain, infotainment, cluster, safety and body applications.

What's New

Training and Events

  • Webinar

    S32K MCU Motor Control Applications with Embedder Coder and Motor Control Development Toolbox

  • On-Demand Training
  • Events

Featured Product